NXOpen .NET Reference
12.0.0
|
A jumper connection connects ports on the same connector. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.Routing.Electrical.Connection | |
enum | RouteLevel { NotRouted, Pin, Component, Mixed } |
Routing level. More... | |
Public Member Functions inherited from NXOpen.Routing.Electrical.Connection | |
unsafe NXOpen.Routing.LogicalTerminal[] | GetIntermediateTerminals () |
Get the intermediate terminals associated with this connection. More... | |
unsafe void | ReplaceIntermediateTerminals (NXOpen.Routing.LogicalTerminal[] intermediateTerminals) |
Replaces the intermediate terminals associated with this connection. More... | |
unsafe bool | AddIntermediateTerminal (NXOpen.Routing.LogicalTerminal intermediateTerminal) |
Add an intermediate terminal to this connection More... | |
unsafe bool | RemoveIntermediateTerminal (NXOpen.Routing.LogicalTerminal intermediateTerminal) |
Remove an intermediate terminal from this connection More... | |
unsafe string | GetRoutingMethod () |
Gets the method used to route this connection. More... | |
unsafe string | GetRoutedLevel () |
Gets the level used to route this connection. More... | |
unsafe NXOpen.Routing.Electrical.Connection.RouteLevel | GetRoutedLevelEnum () |
Similar to NXOpen.Routing.Electrical.Connection.GetRoutedLevel , but returns the NXOpen.Routing.Electrical.Connection.RouteLevel enumeration instead of a string. More... | |
unsafe bool | IsRouted () |
Is this connection routed? More... | |
unsafe NXOpen.Routing.SingleDevice | FindNearestParentDevice () |
Queries this connection for the nearest parent device. More... | |
unsafe NXOpen.Routing.Electrical.HarnessDevice | FindNearestHarnessDevice () |
Query this connection to find the nearest harness. More... | |
unsafe NXOpen.Routing.Electrical.CableDevice | FindNearestCableDevice () |
Query this connection to find the nearest harness. More... | |
unsafe NXOpen.Routing.Electrical.ConnectorDevice | FindFromConnector () |
Get the From Connector for this connection. More... | |
unsafe NXOpen.Routing.Electrical.ConnectorDevice | FindToConnector () |
Get the To Connector for this connection. More... | |
unsafe NXOpen.Routing.Path[] | FindPaths (NXOpen.Routing.Electrical.Connection.RouteLevel routeLevel) |
Returns all the possible paths this connection can use. More... | |
unsafe void | Unroute () |
Unroutes this connection. More... | |
unsafe void | AutomaticallyRoute (NXOpen.Routing.Electrical.Connection.RouteLevel routeLevel) |
Automatically routes this connection on the shortest path using the given routing level. More... | |
unsafe void | AssignPath (NXOpen.Routing.Electrical.Connection.RouteLevel routeLevel, NXOpen.Routing.Path path) |
Assigns the given path to this connection and routes the connection on the path using the given routing level. More... | |
Properties inherited from NXOpen.Routing.Electrical.Connection | |
unsafe NXOpen.Routing.LogicalTerminal | FromTerminal [get, set] |
Returns or sets the From terminal. More... | |
unsafe double | MaximumPathLength [get, set] |
Returns or sets the maximum path length for this connection. More... | |
unsafe double | MinimumPathLength [get, set] |
Returns or sets the minimum path length for this connection. More... | |
unsafe string | PathLengthMultiplier [get, set] |
Returns or sets the path length multiplier. More... | |
unsafe string | PathLengthOffset [get, set] |
Returns or sets the path length offset. More... | |
unsafe NXOpen.Routing.LogicalTerminal | ToTerminal [get, set] |
Returns or sets the To terminal. More... | |
A jumper connection connects ports on the same connector.
A path may or may not be associated with this type of connection. Specifies that terminals on the same part instance are connected somehow. See NX Open Routing help for detailed information on the Connection data model.
To create a new instance of this class, use NXOpen.Routing.Electrical.JumperConnectionCollection.CreateJumperConnection
Created in NX4.0.2