NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Routing.Electrical.CableConnection objects. More...
Public Member Functions | |
NXOpen.Routing.Electrical.CableConnection[] | ToArray () |
Returns an array of NXOpen.Routing.Electrical.CableConnection objects. More... | |
unsafe NXOpen.Routing.Electrical.CableConnection | CreateCableConnection () |
Creates a NXOpen.Routing.Electrical.CableConnection object. More... | |
unsafe NXOpen.Routing.Electrical.CableConnection | CreateShieldConnection () |
Creates a NXOpen.Routing.Electrical.CableConnection object implemented by a NXOpen.Routing.Electrical.ShieldDevice . More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Routing.Electrical.CableConnection objects.
See the NX Routing help for detailed information on the Connection data model.
To obtain an instance of this class, refer to NXOpen.Routing.RouteManager
Created in NX4.0.2
unsafe NXOpen.Routing.Electrical.CableConnection NXOpen.Routing.Electrical.CableConnectionCollection.CreateCableConnection | ( | ) |
Creates a NXOpen.Routing.Electrical.CableConnection object.
Created in NX4.0.2
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
unsafe NXOpen.Routing.Electrical.CableConnection NXOpen.Routing.Electrical.CableConnectionCollection.CreateShieldConnection | ( | ) |
Creates a NXOpen.Routing.Electrical.CableConnection object implemented by a NXOpen.Routing.Electrical.ShieldDevice .
Created in NX5.0.0
License requirements: routing_advanced ("Routing Advanced"), routing_base ("Routing Basic")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Routing.Electrical.CableConnection [] NXOpen.Routing.Electrical.CableConnectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Routing.Electrical.CableConnection objects.
|
get |
Returns the tag of this object.