NXOpen .NET Reference
12.0.0
|
Builder class for Branch Path Numbering. More...
Public Types | |
enum | Sequence { Numbers, UpperCase, LowerCase } |
Specifies the sequence method More... | |
Public Member Functions | |
unsafe void | SetControlPoint (NXOpen.Routing.ControlPoint controlPoint) |
Set the control point for the start of the labeling sequence More... | |
unsafe void | SetControlPointFromSegment (NXOpen.Routing.ISegment controlPoint) |
Set the control point for the start of the labeling sequence More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | DisplayOnSegments [get, set] |
Returns or sets the toggle specified in the UI on whether to display the labels More... | |
unsafe string | FirstBranchID [get, set] |
Returns or sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID" More... | |
unsafe string | NextBranchID [get, set] |
Returns or sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID" More... | |
unsafe string | Prefix [get, set] |
Returns or sets the prefix specified in the UI for the labels More... | |
unsafe bool | ReassignOnSegments [get, set] |
Returns or sets the toggle specified in the UI on whether to reassign the labels More... | |
unsafe NXOpen.Routing.BranchPathNumberingBuilder.Sequence | SequenceMethod [get, set] |
Returns or sets the sequence method specified in the UI for the labels More... | |
unsafe string | StartValue [get, set] |
Returns or sets the start value specified in the UI for the labeling sequence More... | |
unsafe string | StartValueForLowerCase [get, set] |
Returns or sets the start value for lower case alphabet. More... | |
unsafe string | StartValueForNumbers [get, set] |
Returns or sets the start value for numbers. More... | |
unsafe string | StartValueForUpperCase [get, set] |
Returns or sets the start value for upper case alphabet. More... | |
unsafe string | Suffix [get, set] |
Returns or sets the suffix specified in the UI for the labels More... | |
Builder class for Branch Path Numbering.
To create a new instance of this class, use NXOpen.Routing.RouteManager.CreateBranchPathNumberingBuilder
Created in NX8.5.0
unsafe void NXOpen.Routing.BranchPathNumberingBuilder.SetControlPoint | ( | NXOpen.Routing.ControlPoint | controlPoint | ) |
Set the control point for the start of the labeling sequence
Created in NX8.5.1
License requirements: routing_hvac ("Routing HVAC")
controlPoint |
unsafe void NXOpen.Routing.BranchPathNumberingBuilder.SetControlPointFromSegment | ( | NXOpen.Routing.ISegment | controlPoint | ) |
Set the control point for the start of the labeling sequence
Created in NX8.5.1
License requirements: routing_hvac ("Routing HVAC")
controlPoint |
|
getset |
Returns or sets the toggle specified in the UI on whether to display the labels
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the formula specified in the UI to compute the first branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PARENT_BRANCH_ID"
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the formula specified in the UI to compute the next branch ID for the labeling sequence in order to be valid, the formula must be blank OR contain the phrase "PREVIOUS_BRANCH_ID"
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the prefix specified in the UI for the labels
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the toggle specified in the UI on whether to reassign the labels
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the sequence method specified in the UI for the labels
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the start value specified in the UI for the labeling sequence
Created in NX8.5.1
Deprecated in NX8.5.2. Use Routing.BranchPathNumberingBuilder.StartValueForNumbers , Routing.BranchPathNumberingBuilder.StartValueForUpperCase , or Routing.BranchPathNumberingBuilder.StartValueForLowerCase instead.
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the start value for lower case alphabet.
The default value is "a" if the customer does not call this method
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the start value for numbers.
The default value is "1" if the customer does not call this method
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the start value for upper case alphabet.
The default value is "A" if the customer does not call this method
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")
|
getset |
Returns or sets the suffix specified in the UI for the labels
Created in NX8.5.1
License requirements to get this property: routing_hvac ("Routing HVAC")
License requirements to set this property: routing_hvac ("Routing HVAC")