NXOpen .NET Reference
12.0.0
|
Represents a collection of motion Signal Chart More...
Public Member Functions | |
NXOpen.Motion.SignalChart[] | ToArray () |
Returns an array of NXOpen.Motion.SignalChart objects. More... | |
unsafe NXOpen.Motion.SignalChartBuilder | CreateSignalChartBuilder (NXOpen.Motion.SignalChart signalchart) |
Return NXOpen.Motion.SignalChartBuilder object More... | |
unsafe NXOpen.Motion.SignalChartListItem | CreateSignalChartListItem () |
Creates a NXOpen.Motion.SignalChartListItem More... | |
unsafe NXOpen.Motion.SignalChart | FindObject (string name) |
Finds the NXOpen.Motion.SignalChart with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of motion Signal Chart
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.SignalChartBuilder NXOpen.Motion.SignalChartCollection.CreateSignalChartBuilder | ( | NXOpen.Motion.SignalChart | signalchart | ) |
Return NXOpen.Motion.SignalChartBuilder object
Created in NX6.0.0
License requirements: nx_motion_motor ("NX Motion Motor")
signalchart | NXOpen.Motion.SignalChart to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Motion.SignalChartListItem NXOpen.Motion.SignalChartCollection.CreateSignalChartListItem | ( | ) |
Creates a NXOpen.Motion.SignalChartListItem
Created in NX6.0.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.SignalChart NXOpen.Motion.SignalChartCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.SignalChart with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: nx_motion_motor ("NX Motion Motor")
name |
NXOpen.Motion.SignalChart [] NXOpen.Motion.SignalChartCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.SignalChart objects.
|
get |
Returns the tag of this object.