NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.SignalChartBuilder More...
Public Types | |
enum | Type { OpenLoop, ClosedLoop } |
SignalChart type More... | |
Public Member Functions | |
unsafe NXOpen.Motion.SignalChartListItem | NewListItemExpression (NXOpen.Motion.MotionSensor sensor, bool alwaysEvaluated, int timeSensor, int condition, NXOpen.Expression threshold, NXOpen.Expression delayTime, NXOpen.Expression signal) |
Creates a new list item including expression More... | |
Properties | |
unsafe NXOpen.Motion.SignalChartListItemList | ClosedSignalList [get] |
Returns the closed siganl list More... | |
unsafe NXOpen.Expression | InitialSignalExpression [get] |
Returns the initial Signal Expression More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.CAE.Function | OpenSignalFunction [get, set] |
Returns or sets the open signal function More... | |
unsafe NXOpen.Motion.SignalChartBuilder.Type | SignalChartType [get, set] |
Returns or sets the SignalChart type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Represents a NXOpen.Motion.SignalChartBuilder
To create a new instance of this class, use NXOpen.Motion.SignalChartCollection.CreateSignalChartBuilder
Created in NX6.0.0
unsafe NXOpen.Motion.SignalChartListItem NXOpen.Motion.SignalChartBuilder.NewListItemExpression | ( | NXOpen.Motion.MotionSensor | sensor, |
bool | alwaysEvaluated, | ||
int | timeSensor, | ||
int | condition, | ||
NXOpen.Expression | threshold, | ||
NXOpen.Expression | delayTime, | ||
NXOpen.Expression | signal | ||
) |
Creates a new list item including expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
sensor | sensor |
alwaysEvaluated | always evaluted |
timeSensor | time sensor |
condition | condition |
threshold | threshold |
delayTime | delay time |
signal | signal |
|
get |
Returns the closed siganl list
Created in NX6.0.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the initial Signal Expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the open signal function
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the SignalChart type
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")