NXOpen .NET Reference
12.0.0
|
Represents a SignalChartListItem, List Item inside a SignalChartBuilder More...
Public Types | |
enum | Timer { Timer, AbsoluteTime, Undefined } |
time sensor More... | |
enum | Condition { LessThan, GreaterThan } |
signal chart list item condition More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AlwaysEvaluated [get, set] |
Returns or sets the always evaluated More... | |
unsafe NXOpen.Expression | DelayTimeExpression [get] |
Returns the threshold expression More... | |
unsafe NXOpen.Motion.SignalChartListItem.Condition | EventCondition [get, set] |
Returns or sets the event condition More... | |
unsafe NXOpen.Motion.MotionSensor | Sensor [get, set] |
Returns or sets the sensor More... | |
unsafe NXOpen.Expression | SignalExpression [get] |
Returns the threshold expression More... | |
unsafe NXOpen.Expression | ThresholdExpression [get] |
Returns the threshold expression More... | |
unsafe NXOpen.Motion.SignalChartListItem.Timer | TimeSensor [get, set] |
Returns or sets the time sensor More... | |
Represents a SignalChartListItem, List Item inside a SignalChartBuilder
To create a new instance of this class, use NXOpen.Motion.SignalChartCollection.CreateSignalChartListItem
Created in NX6.0.0
unsafe bool NXOpen.Motion.SignalChartListItem.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the always evaluated
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the threshold expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the event condition
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the sensor
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the threshold expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
get |
Returns the threshold expression
Created in NX8.5.0
License requirements: nx_motion_motor ("NX Motion Motor")
|
getset |
Returns or sets the time sensor
Created in NX6.0.0
License requirements to get this property: nx_motion_motor ("NX Motion Motor")
License requirements to set this property: nx_motion_motor ("NX Motion Motor")