NXOpen .NET Reference
12.0.0
|
Represents a collection of result measure objects More...
Public Member Functions | |
NXOpen.Motion.ResultMeasure[] | ToArray () |
Returns an array of NXOpen.Motion.ResultMeasure objects. More... | |
unsafe NXOpen.Motion.ResultMeasureBuilder | CreateResultMeasureBuilder (NXOpen.Motion.ResultMeasure resultMeasure) |
Creates a NXOpen.Motion.ResultMeasureBuilder . More... | |
unsafe NXOpen.Motion.ResultMeasure | Find (string name) |
Finds the NXOpen.Motion.ResultMeasure with the given name. More... | |
unsafe void | UpdateResultMeasures (NXOpen.Motion.ResultMeasure[] resultMeasure) |
Update list of result measures. More... | |
unsafe void | DeleteResultMeasures (NXOpen.Motion.ResultMeasure[] resultMeasure) |
Delete list of result measures. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of result measure objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX11.0.0
unsafe NXOpen.Motion.ResultMeasureBuilder NXOpen.Motion.ResultMeasureCollection.CreateResultMeasureBuilder | ( | NXOpen.Motion.ResultMeasure | resultMeasure | ) |
Creates a NXOpen.Motion.ResultMeasureBuilder .
If active NXOpen.Motion.MotionSolution is not present, builder will not be created.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
resultMeasure | NXOpen.Motion.ResultMeasure to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe void NXOpen.Motion.ResultMeasureCollection.DeleteResultMeasures | ( | NXOpen.Motion.ResultMeasure[] | resultMeasure | ) |
Delete list of result measures.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
resultMeasure |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.ResultMeasure NXOpen.Motion.ResultMeasureCollection.Find | ( | string | name | ) |
Finds the NXOpen.Motion.ResultMeasure with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.ResultMeasure . |
NXOpen.Motion.ResultMeasure [] NXOpen.Motion.ResultMeasureCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.ResultMeasure objects.
unsafe void NXOpen.Motion.ResultMeasureCollection.UpdateResultMeasures | ( | NXOpen.Motion.ResultMeasure[] | resultMeasure | ) |
Update list of result measures.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
resultMeasure |
|
get |
Returns the tag of this object.