NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.ResultMeasure builder More...
Public Member Functions | |
unsafe NXOpen.TaggedObject | CommitResultMeasure () |
Commits the Builder, and returns the created result measure object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ExpName [get, set] |
Returns or sets the expression name More... | |
unsafe NXOpen.Motion.ResultMeasure.InterferenceType | InterferenceType [get, set] |
Returns or sets the interference result type More... | |
unsafe NXOpen.SelectNXObject | ReferenceObject [get] |
Returns the reference object More... | |
unsafe NXOpen.Motion.ResultMeasure.ResultType | ResultType [get, set] |
Returns or sets the result type More... | |
unsafe NXOpen.Motion.MotionSolution | Solution [get, set] |
Returns or sets the solution More... | |
Represents a NXOpen.Motion.ResultMeasure builder
To create a new instance of this class, use NXOpen.Motion.ResultMeasureCollection.CreateResultMeasureBuilder
Created in NX11.0.0
unsafe NXOpen.TaggedObject NXOpen.Motion.ResultMeasureBuilder.CommitResultMeasure | ( | ) |
Commits the Builder, and returns the created result measure object.
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the expression name
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the interference result type
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reference object
Created in NX11.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the result type
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the solution
Created in NX11.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")