NXOpen .NET Reference
12.0.0
|
This is the builder class to create or edit a Trace object. More...
Public Types | |
enum | Frame { Absolute, Relative } |
Trace reference frame type More... | |
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetRelativeLinks () |
Returns NXOpen.Motion.PackagingTrace relative links. More... | |
unsafe void | SetRelativeLinks (NXOpen.DisplayableObject[] links) |
Sets NXOpen.Motion.PackagingTrace relative links. More... | |
Public Member Functions inherited from NXOpen.Motion.PackagingBuilder | |
unsafe NXOpen.DisplayableObject[] | GetList1 () |
Returns geometry list 1 of NXOpen.Motion.Packaging object. More... | |
unsafe void | SetList1 (NXOpen.DisplayableObject[] list1) |
Sets geometry list 1. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.PackagingTraceBuilder.Frame | FrameType [get, set] |
Returns or sets the NXOpen.Motion.PackagingTrace reference frame type defined at NXOpen.Motion.PackagingTraceBuilder.Frame More... | |
unsafe int | TargetLayer [get, set] |
Returns or sets the NXOpen.Motion.PackagingTrace target layer More... | |
Properties inherited from NXOpen.Motion.PackagingBuilder | |
unsafe bool | Enable [get, set] |
Returns or sets the enable flag of NXOpen.Motion.Packaging object. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of NXOpen.Motion.Packaging object. More... | |
This is the builder class to create or edit a Trace object.
To create a new instance of this class, use NXOpen.Motion.PackagingCollection.CreateTraceBuilder
Created in NX4.0.0
unsafe NXOpen.DisplayableObject [] NXOpen.Motion.PackagingTraceBuilder.GetRelativeLinks | ( | ) |
Returns NXOpen.Motion.PackagingTrace relative links.
Only available when frame type is NXOpen.Motion.PackagingTraceBuilder.Frame.Relative .
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.PackagingTraceBuilder.SetRelativeLinks | ( | NXOpen.DisplayableObject[] | links | ) |
Sets NXOpen.Motion.PackagingTrace relative links.
Only used when frame type is NXOpen.Motion.PackagingTraceBuilder.Frame.Relative .
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
links | The list pointer |
|
getset |
Returns or sets the NXOpen.Motion.PackagingTrace reference frame type defined at NXOpen.Motion.PackagingTraceBuilder.Frame
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the NXOpen.Motion.PackagingTrace target layer
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")