NXOpen .NET Reference
12.0.0
|
This class an abstract class and base class for NXOpen.Motion.PackagingMeasureBuilder , NXOpen.Motion.PackagingTraceBuilder and NXOpen.Motion.PackagingInterferenceBuilder . More...
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetList1 () |
Returns geometry list 1 of NXOpen.Motion.Packaging object. More... | |
unsafe void | SetList1 (NXOpen.DisplayableObject[] list1) |
Sets geometry list 1. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Enable [get, set] |
Returns or sets the enable flag of NXOpen.Motion.Packaging object. More... | |
unsafe string | Name [get, set] |
Returns or sets the name of NXOpen.Motion.Packaging object. More... | |
This class an abstract class and base class for NXOpen.Motion.PackagingMeasureBuilder , NXOpen.Motion.PackagingTraceBuilder and NXOpen.Motion.PackagingInterferenceBuilder .
It to be used in the creation and editing of subobjects of NXOpen.Motion.Packaging .
This is an abstract class, and cannot be created.
Created in NX4.0.0
unsafe NXOpen.DisplayableObject [] NXOpen.Motion.PackagingBuilder.GetList1 | ( | ) |
Returns geometry list 1 of NXOpen.Motion.Packaging object.
Interference and Measure can have one or two lists defined. If the user defines only one list, then interference or measure checks will be done between each of the objects in list 1. Trace only uses one list definition.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.PackagingBuilder.SetList1 | ( | NXOpen.DisplayableObject[] | list1 | ) |
Sets geometry list 1.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
list1 | The list pointer |
|
getset |
Returns or sets the enable flag of NXOpen.Motion.Packaging object.
This attribute indicates whether the packaging option is to be executed during analysis post-processing. If TRUE, the packaging option is executed.
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name of NXOpen.Motion.Packaging object.
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")