NXOpen .NET Reference
12.0.0
|
This the builder class to create or edit an Interference object. More...
Public Types | |
enum | Action { Highlight, CreateSolids, ShowIntersectionCurve } |
Interference action type More... | |
enum | Mode { Faceted, PreciseSolid } |
Interference calculation mode type More... | |
enum | Frame { Absolute, FirstSet, SecondSet, BothSets, Selected } |
Interference solid reference frame type. More... | |
Public Member Functions | |
unsafe NXOpen.DisplayableObject[] | GetList2 () |
Gets the geometry list 2 of NXOpen.Motion.PackagingInterference object. More... | |
unsafe void | SetList2 (NXOpen.DisplayableObject[] list2) |
Sets the geometry list 2 of NXOpen.Motion.PackagingInterference object. More... | |
unsafe NXOpen.DisplayableObject[] | GetRelativeLinks () |
Returns NXOpen.Motion.PackagingInterference user selected relative links. More... | |
unsafe void | SetRelativeLinks (NXOpen.DisplayableObject[] links) |
Sets NXOpen.Motion.PackagingInterference user selected relative links. More... | |
Public Member Functions inherited from NXOpen.Motion.PackagingBuilder | |
unsafe NXOpen.DisplayableObject[] | GetList1 () |
Returns geometry list 1 of NXOpen.Motion.Packaging object. More... | |
unsafe void | SetList1 (NXOpen.DisplayableObject[] list1) |
Sets geometry list 1. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This the builder class to create or edit an Interference object.
To create a new instance of this class, use NXOpen.Motion.PackagingCollection.CreateInterferenceBuilder
Created in NX4.0.0
Interference solid reference frame type.
Only used for action type of NXOpen.Motion.PackagingInterferenceBuilder.Action.CreateSolids .
Interference calculation mode type
Enumerator | |
---|---|
Faceted |
Interference calculated by Faceted method. Faceted is only allowed for action type of NXOpen.Motion.PackagingInterferenceBuilder.Action.CreateSolids . |
PreciseSolid |
Interference calculated by Precise Solid method. |
unsafe NXOpen.DisplayableObject [] NXOpen.Motion.PackagingInterferenceBuilder.GetList2 | ( | ) |
Gets the geometry list 2 of NXOpen.Motion.PackagingInterference object.
Interference can have one or two lists defined. If the user defines two lists, then interference checks will be done between each object in list 1 against each object in list 2.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe NXOpen.DisplayableObject [] NXOpen.Motion.PackagingInterferenceBuilder.GetRelativeLinks | ( | ) |
Returns NXOpen.Motion.PackagingInterference user selected relative links.
Only available when frame type is NXOpen.Motion.PackagingInterferenceBuilder.Frame.Selected .
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
unsafe void NXOpen.Motion.PackagingInterferenceBuilder.SetList2 | ( | NXOpen.DisplayableObject[] | list2 | ) |
Sets the geometry list 2 of NXOpen.Motion.PackagingInterference object.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
list2 |
unsafe void NXOpen.Motion.PackagingInterferenceBuilder.SetRelativeLinks | ( | NXOpen.DisplayableObject[] | links | ) |
Sets NXOpen.Motion.PackagingInterference user selected relative links.
Only used when frame type is NXOpen.Motion.PackagingInterferenceBuilder.Frame.Selected .
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
links |
|
getset |
Returns or sets the NXOpen.Motion.PackagingInterference action type defined at NXOpen.Motion.PackagingInterferenceBuilder.Action
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the clearance expression value
Created in NX8.5.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the NXOpen.Motion.PackagingInterference frame type defined at NXOpen.Motion.PackagingInterferenceBuilder.Frame
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the NXOpen.Motion.PackagingInterference mode type defined at NXOpen.Motion.PackagingInterferenceBuilder.Mode
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the Stop_On_Event flag of NXOpen.Motion.PackagingInterference object
Created in NX4.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")