NXOpen .NET Reference
12.0.0
|
Represents a collection of Packaging objects More...
Public Member Functions | |
NXOpen.Motion.Packaging[] | ToArray () |
Returns an array of NXOpen.Motion.Packaging objects. More... | |
unsafe NXOpen.Motion.PackagingInterferenceBuilder | CreateInterferenceBuilder (NXOpen.Motion.PackagingInterference interference) |
Creates an NXOpen.Motion.PackagingInterferenceBuilder . More... | |
unsafe NXOpen.Motion.PackagingMeasureBuilder | CreateMeasureBuilder (NXOpen.Motion.PackagingMeasure measure) |
Creates a NXOpen.Motion.PackagingMeasureBuilder . More... | |
unsafe NXOpen.Motion.PackagingTraceBuilder | CreateTraceBuilder (NXOpen.Motion.PackagingTrace trace) |
Creates a NXOpen.Motion.PackagingTraceBuilder . More... | |
unsafe NXOpen.Motion.Packaging | FindObject (string name) |
Finds the NXOpen.Motion.Packaging object with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Packaging objects
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.Motion.PackagingInterferenceBuilder NXOpen.Motion.PackagingCollection.CreateInterferenceBuilder | ( | NXOpen.Motion.PackagingInterference | interference | ) |
Creates an NXOpen.Motion.PackagingInterferenceBuilder .
This class is used to construct an NXOpen.Motion.PackagingInterference object.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
interference | NXOpen.Motion.PackagingInterference object to edit. a null reference (Nothing in Visual Basic) indicates that a new NXOpen.Motion.PackagingInterference object is being created. |
unsafe NXOpen.Motion.PackagingMeasureBuilder NXOpen.Motion.PackagingCollection.CreateMeasureBuilder | ( | NXOpen.Motion.PackagingMeasure | measure | ) |
Creates a NXOpen.Motion.PackagingMeasureBuilder .
This class is used to construct a NXOpen.Measure object.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
measure | NXOpen.Measure object to edit. a null reference (Nothing in Visual Basic) indicates that a new NXOpen.Measure object is being created. |
unsafe NXOpen.Motion.PackagingTraceBuilder NXOpen.Motion.PackagingCollection.CreateTraceBuilder | ( | NXOpen.Motion.PackagingTrace | trace | ) |
Creates a NXOpen.Motion.PackagingTraceBuilder .
This class is used to construct a NXOpen.Motion.PackagingTrace object.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
trace | NXOpen.Motion.PackagingTrace object to edit. a null reference (Nothing in Visual Basic) indicates that a new NXOpen.Motion.PackagingTrace object is being created. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Packaging NXOpen.Motion.PackagingCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.Packaging object with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX4.0.0
License requirements: mechanisms ("MECHANISMS")
name | Name of the Packaging object. |
NXOpen.Motion.Packaging [] NXOpen.Motion.PackagingCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Packaging objects.
|
get |
Returns the tag of this object.