NXOpen .NET Reference
12.0.0
|
Represents a DamperBuilder More...
Properties | |
unsafe NXOpen.Motion.SelectFieldData | CoefficientCurveProfile [get] |
Returns the coefficient profile More... | |
unsafe NXOpen.Expression | CoefficientExpression [get] |
Returns the translational coefficient expression More... | |
unsafe NXOpen.CAE.Function | CoefficientFunction [get, set] |
Returns or sets the function tag. More... | |
unsafe NXOpen.Motion.ConnectorCoefficientTypes | CoefficientType [get, set] |
Returns or sets the coefficient type More... | |
unsafe NXOpen.Motion.ConnectorBuilder.ApplicationDirection | DamperAppDirection [get, set] |
Returns or sets the application direction More... | |
unsafe bool | DamperCustomizedSolver [get, set] |
Returns or sets the option of using Customized Solver More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | TorsionalCoefficientExpression [get] |
Returns the torsional coefficient expression More... | |
Properties inherited from NXOpen.Motion.ConnectorBuilder | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action link. More... | |
unsafe NXOpen.Point | ActionPoint [get, set] |
Returns or sets the action point. More... | |
unsafe NXOpen.Motion.ConnectorBuilder.AttachmentType | Attachment [get, set] |
Returns or sets the attachment type More... | |
unsafe NXOpen.Motion.SelectJoint | Joint [get] |
Returns the joint . More... | |
unsafe NXOpen.Motion.SelectLink | ReactionLink [get] |
Returns the reaction link. More... | |
unsafe NXOpen.Point | ReactionPoint [get, set] |
Returns or sets the reaction point. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Motion.ConnectorBuilder | |
enum | AttachmentType { Link, SliderJoint, RevoluteJoint } |
Definitions of connector attachment type More... | |
enum | ApplicationDirection { Bidirectional, TensionOnly, CompressionOnly } |
Definitions of application direction More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a DamperBuilder
To create a new instance of this class, use NXOpen.Motion.DamperCollection.CreateDamperBuilder
Created in NX6.0.0
|
get |
Returns the coefficient profile
Created in NX12.0.0
License requirements: None.
|
get |
Returns the translational coefficient expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the function tag.
Only valid if Motion.ConnectorCoefficientTypes.Spline is set
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the coefficient type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the application direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the option of using Customized Solver
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the torsional coefficient expression
Created in NX8.0.0
License requirements: None.