NXOpen .NET Reference
12.0.0
|
Represents a collection of motion damper More...
Public Member Functions | |
NXOpen.Motion.Damper[] | ToArray () |
Returns an array of NXOpen.Motion.Damper objects. More... | |
unsafe NXOpen.Motion.DamperBuilder | CreateDamperBuilder (NXOpen.Motion.Damper damper) |
Return NXOpen.Motion.DamperBuilder object More... | |
unsafe NXOpen.Motion.Damper | FindObject (string name) |
Finds the NXOpen.Motion.Damper with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of motion damper
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.DamperBuilder NXOpen.Motion.DamperCollection.CreateDamperBuilder | ( | NXOpen.Motion.Damper | damper | ) |
Return NXOpen.Motion.DamperBuilder object
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
damper | NXOpen.Motion.Damper to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Damper NXOpen.Motion.DamperCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.Damper with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
name |
NXOpen.Motion.Damper [] NXOpen.Motion.DamperCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Damper objects.
|
get |
Returns the tag of this object.