NXOpen .NET Reference
12.0.0
|
Represents ConnectorBuilder More...
Public Types | |
enum | AttachmentType { Link, SliderJoint, RevoluteJoint } |
Definitions of connector attachment type More... | |
enum | ApplicationDirection { Bidirectional, TensionOnly, CompressionOnly } |
Definitions of application direction More... | |
Properties | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action link. More... | |
unsafe NXOpen.Point | ActionPoint [get, set] |
Returns or sets the action point. More... | |
unsafe NXOpen.Motion.ConnectorBuilder.AttachmentType | Attachment [get, set] |
Returns or sets the attachment type More... | |
unsafe NXOpen.Motion.SelectJoint | Joint [get] |
Returns the joint . More... | |
unsafe NXOpen.Motion.SelectLink | ReactionLink [get] |
Returns the reaction link. More... | |
unsafe NXOpen.Point | ReactionPoint [get, set] |
Returns or sets the reaction point. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents ConnectorBuilder
This is an abstract class, and cannot be created.
Created in NX6.0.0
|
get |
Returns the action link.
Only valid if Motion.ConnectorBuilder.AttachmentType.Link is set.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the action point.
Only valid if Motion.ConnectorBuilder.AttachmentType.Link is set.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the attachment type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the joint .
Only valid if Motion.ConnectorBuilder.AttachmentType.SliderJoint or Motion.ConnectorBuilder.AttachmentType.RevoluteJoint is set.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the reaction link.
Only valid if Motion.ConnectorBuilder.AttachmentType.Link is set.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reaction point.
Only valid if Motion.ConnectorBuilder.AttachmentType.Link is set.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")