NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.CouplerCableBuilder More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties inherited from NXOpen.Motion.CouplerBuilder | |
unsafe NXOpen.Point | ContactPoint [get, set] |
Returns or sets the contact point More... | |
unsafe NXOpen.Motion.SelectJoint | FirstJoint [get] |
Returns the first joint More... | |
unsafe NXOpen.Expression | FirstRadiusExpression [get] |
Returns the first radius expression. More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | RatioExpression [get] |
Returns the ratio expression More... | |
unsafe NXOpen.Motion.SelectJoint | SecondJoint [get] |
Returns the second joint More... | |
unsafe NXOpen.Expression | SecondRadiusExpression [get] |
Returns the second radius expression. More... | |
Represents a NXOpen.Motion.CouplerCableBuilder
To create a new instance of this class, use NXOpen.Motion.CouplerCollection.CreateCouplerCableBuilder
Created in NX6.0.0