NXOpen .NET Reference
12.0.0
|
Represents a collection of motion couplers More...
Public Member Functions | |
NXOpen.Motion.Coupler[] | ToArray () |
Returns an array of NXOpen.Motion.Coupler objects. More... | |
unsafe NXOpen.Motion.CouplerGearBuilder | CreateCouplerGearBuilder (NXOpen.Motion.CouplerGear coupler) |
Creates the builder object of NXOpen.Motion.CouplerGear object More... | |
unsafe NXOpen.Motion.CouplerRckpnBuilder | CreateCouplerRckpnBuilder (NXOpen.Motion.CouplerRckpn coupler) |
Creates the builder object of NXOpen.Motion.CouplerRckpn object More... | |
unsafe NXOpen.Motion.CouplerCableBuilder | CreateCouplerCableBuilder (NXOpen.Motion.CouplerCable coupler) |
Creates the builder object of NXOpen.Motion.CouplerCable object More... | |
unsafe NXOpen.Motion.Coupler | FindObject (string name) |
Finds a coupler with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of motion couplers
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX6.0.0
unsafe NXOpen.Motion.CouplerCableBuilder NXOpen.Motion.CouplerCollection.CreateCouplerCableBuilder | ( | NXOpen.Motion.CouplerCable | coupler | ) |
Creates the builder object of NXOpen.Motion.CouplerCable object
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
coupler |
unsafe NXOpen.Motion.CouplerGearBuilder NXOpen.Motion.CouplerCollection.CreateCouplerGearBuilder | ( | NXOpen.Motion.CouplerGear | coupler | ) |
Creates the builder object of NXOpen.Motion.CouplerGear object
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
coupler |
unsafe NXOpen.Motion.CouplerRckpnBuilder NXOpen.Motion.CouplerCollection.CreateCouplerRckpnBuilder | ( | NXOpen.Motion.CouplerRckpn | coupler | ) |
Creates the builder object of NXOpen.Motion.CouplerRckpn object
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
coupler |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.Coupler NXOpen.Motion.CouplerCollection.FindObject | ( | string | name | ) |
Finds a coupler with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX6.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the Motion.Coupler . |
NXOpen.Motion.Coupler [] NXOpen.Motion.CouplerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.Coupler objects.
|
get |
Returns the tag of this object.