NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Motion.CouplerBuilder More...
Properties | |
unsafe NXOpen.Point | ContactPoint [get, set] |
Returns or sets the contact point More... | |
unsafe NXOpen.Motion.SelectJoint | FirstJoint [get] |
Returns the first joint More... | |
unsafe NXOpen.Expression | FirstRadiusExpression [get] |
Returns the first radius expression. More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.Expression | RatioExpression [get] |
Returns the ratio expression More... | |
unsafe NXOpen.Motion.SelectJoint | SecondJoint [get] |
Returns the second joint More... | |
unsafe NXOpen.Expression | SecondRadiusExpression [get] |
Returns the second radius expression. More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Motion.CouplerBuilder
This is an abstract class, and cannot be created.
Created in NX6.0.0
|
getset |
Returns or sets the contact point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the first joint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the first radius expression.
Only valid when using Simcenter Solver.
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the ratio expression
Created in NX8.5.0
License requirements: None.
|
get |
Returns the second joint
Created in NX6.0.0
License requirements: None.
|
get |
Returns the second radius expression.
Only valid when using Simcenter Solver.
Created in NX12.0.0
License requirements: None.