NXOpen .NET Reference
12.0.0
|
Represents a Motion BushingBuilder More...
Public Types | |
enum | BushingTypes { Cylindrical, General, Spherical } |
Definitions of bushing type More... | |
Properties | |
unsafe NXOpen.Motion.BushingActuatorCoefficients | BushingActuatorCoefficients [get] |
Returns the bushing actuator coefficients More... | |
unsafe NXOpen.Motion.BushingCoefficients | BushingCoefficients [get] |
Returns the bushing coefficients More... | |
unsafe NXOpen.Motion.BushingDampingCoefficients | BushingDampingCoefficients [get] |
Returns the bushing damping coefficients More... | |
unsafe NXOpen.Motion.BushingDefine | BushingDefine [get] |
Returns the bushing define More... | |
unsafe NXOpen.Motion.BushingStiffnessCoefficients | BushingStiffnessCoefficients [get] |
Returns the bushing stiffness coefficients More... | |
unsafe NXOpen.Motion.BushingBuilder.BushingTypes | BushingType [get, set] |
Returns or sets the type More... | |
Properties inherited from NXOpen.Motion.MotionBuilder | |
unsafe double | DisplayScale [get, set] |
Returns or sets the icon display scale More... | |
unsafe string | GroupName [get, set] |
Returns or sets the group name More... | |
unsafe NXOpen.Motion.MotionObject.GroupType | GroupType [get, set] |
Returns or sets the group type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion BushingBuilder
To create a new instance of this class, use NXOpen.Motion.BushingCollection.CreateBushingBuilder
Default values.
Property | Value |
---|---|
BushingActuatorCoefficients.CylindricalActuatorCoefficients.ConicalType |
Constant |
BushingActuatorCoefficients.CylindricalActuatorCoefficients.LongitudinalType |
Constant |
BushingActuatorCoefficients.CylindricalActuatorCoefficients.RadialType |
Constant |
BushingActuatorCoefficients.CylindricalActuatorCoefficients.TorsionalType |
Constant |
BushingActuatorCoefficients.GeneralTorsionalActuatorCoefficients.CoefficientsType |
Constant |
BushingActuatorCoefficients.GeneralTorsionalActuatorCoefficients.XCoefficientsType |
Constant |
BushingActuatorCoefficients.GeneralTorsionalActuatorCoefficients.YCoefficientsType |
Constant |
BushingActuatorCoefficients.GeneralTorsionalActuatorCoefficients.ZCoefficientsType |
Constant |
BushingDefine.AngleCalculation |
LargeAngle |
BushingDefine.ForceCalculation |
Abc |
BushingDefine.OrientationType |
Vector |
Created in NX6.0.0
|
get |
Returns the bushing actuator coefficients
Created in NX12.0.0
License requirements: None.
|
get |
Returns the bushing coefficients
Created in NX6.0.0
Deprecated in NX12.0.0. Obtain the coefficients using Motion.BushingBuilder.BushingStiffnessCoefficients , Motion.BushingBuilder.BushingDampingCoefficients and Motion.BushingBuilder.BushingActuatorCoefficients to query or edit it.
License requirements: None.
|
get |
Returns the bushing damping coefficients
Created in NX12.0.0
License requirements: None.
|
get |
Returns the bushing define
Created in NX6.0.0
License requirements: None.
|
get |
Returns the bushing stiffness coefficients
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")