NXOpen .NET Reference
12.0.0
|
Represents a Motion BushingDefine More...
Public Types | |
enum | OrientationTypes { Vector, Csys } |
Defines the orientation type of bushing More... | |
enum | AngleCalculationOption { LargeAngle, SmallAngle } |
Defines the Angle Calculation option More... | |
enum | ForceCalculationOption { Abc, Standard, Bab } |
Defines the Force Calculation option More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.SelectLink | ActionLink [get] |
Returns the action link More... | |
unsafe NXOpen.Expression | ActionOffsetX [get] |
Returns the offset to be applied on X Axis, if Action Offset is used More... | |
unsafe NXOpen.Expression | ActionOffsetY [get] |
Returns the offset to be applied on Y Axis, if Action Offset is used More... | |
unsafe NXOpen.Expression | ActionOffsetZ [get] |
Returns the offset to be applied on Z Axis, if Action Offset is used More... | |
unsafe NXOpen.Point | ActionPoint [get, set] |
Returns or sets the action point More... | |
unsafe NXOpen.Motion.BushingDefine.AngleCalculationOption | AngleCalculation [get, set] |
Returns or sets the angle calculation option More... | |
unsafe bool | ApplyActionOffset [get, set] |
Returns or sets the flag to specify whether Action Offset should be applied More... | |
unsafe bool | ApplyBaseOffset [get, set] |
Returns or sets the flag to specify whether Base Offset should be applied More... | |
unsafe NXOpen.Expression | BaseOffsetX [get] |
Returns the offset to be applied on X Axis, if Base Offset is used More... | |
unsafe NXOpen.Expression | BaseOffsetY [get] |
Returns the offset to be applied on Y Axis, if Base Offset is used More... | |
unsafe NXOpen.Expression | BaseOffsetZ [get] |
Returns the offset to be applied on Z Axis, if Base Offset is used More... | |
unsafe NXOpen.CoordinateSystem | Csys [get, set] |
Returns or sets the csys of bushing, the coordinate system of action and reaction are same each other More... | |
unsafe bool | Dipole [get, set] |
Returns or sets the dipole option More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Motion.BushingDefine.ForceCalculationOption | ForceCalculation [get, set] |
Returns or sets the force calculation option More... | |
unsafe string | Name [get, set] |
Returns or sets the name More... | |
unsafe NXOpen.NXMatrix | Orientation [get, set] |
Returns or sets the matrix of bushing More... | |
unsafe NXOpen.Motion.BushingDefine.OrientationTypes | OrientationType [get, set] |
Returns or sets the orientation type of bushing More... | |
unsafe NXOpen.Motion.SelectLink | ReactionLink [get] |
Returns the reaction link More... | |
unsafe NXOpen.Point | ReactionPoint [get, set] |
Returns or sets the reaction point More... | |
Represents a Motion BushingDefine
Created in NX6.0.0
unsafe bool NXOpen.Motion.BushingDefine.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the action link
Created in NX6.0.0
License requirements: None.
|
get |
Returns the offset to be applied on X Axis, if Action Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the offset to be applied on Y Axis, if Action Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the offset to be applied on Z Axis, if Action Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the action point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the angle calculation option
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the flag to specify whether Action Offset should be applied
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the flag to specify whether Base Offset should be applied
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the offset to be applied on X Axis, if Base Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the offset to be applied on Y Axis, if Base Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the offset to be applied on Z Axis, if Base Offset is used
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the csys of bushing, the coordinate system of action and reaction are same each other
Created in NX6.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the dipole option
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the direction
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the force calculation option
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the matrix of bushing
Created in NX6.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the orientation type of bushing
Created in NX8.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the reaction link
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the reaction point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")