NXOpen .NET Reference
12.0.0
|
Represents a Motion BushingCoefficients More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Motion.BushingCylindricalCoefficients | CylindricalCoefficients [get] |
Returns the cylindrical coefficients. More... | |
unsafe NXOpen.Motion.BushingSphericalCoefficients | SphericalCoefficients [get] |
Returns the spherical coefficients. More... | |
unsafe NXOpen.Motion.BushingGeneralCoefficients | TorsionalCoefficients [get] |
Returns the torsional coefficients. More... | |
unsafe NXOpen.Motion.BushingGeneralCoefficients | TranslationalCoefficients [get] |
Returns the translational coefficients. More... | |
Represents a Motion BushingCoefficients
Created in NX6.0.0
Deprecated in NX12.0.0. Use Motion.BushingStiffnessCoefficients , Motion.BushingDampingCoefficients and Motion.BushingActuatorCoefficients instead.
unsafe bool NXOpen.Motion.BushingCoefficients.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the cylindrical coefficients.
It is used in Motion.BushingBuilder.BushingTypes.Cylindrical case
Created in NX6.0.0
License requirements: None.
|
get |
Returns the spherical coefficients.
It is used in Motion.BushingBuilder.BushingTypes.Spherical case
Created in NX12.0.0
License requirements: None.
|
get |
Returns the torsional coefficients.
It is used in Motion.BushingBuilder.BushingTypes.General case
Created in NX6.0.0
License requirements: None.
|
get |
Returns the translational coefficients.
It is used in Motion.BushingBuilder.BushingTypes.General case
Created in NX6.0.0
License requirements: None.