NXOpen .NET Reference
12.0.0
|
Represents a Motion.AnalyticalContactProperty builder More...
Public Types | |
enum | FrictionCoefficientType { Expression, Function, Profile } |
Friction Coefficient Type More... | |
enum | StiffnessType { Expression, Function, Profile, ExpressionAndFunction, ExpressionAndProfile } |
Stiffness Type More... | |
enum | DampingType { Expression, Function, Profile, ExpressionAndFunction, ExpressionAndProfile } |
Damping Type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Motion.AnalyticalContactProperty builder
To create a new instance of this class, use NXOpen.Motion.AnalyticalContactPropertyCollection.CreateAnalyticalContactPropertyBuilder
Default values.
Property | Value |
---|---|
DampingValue.Value |
0 (millimeters part), 0 (inches part) |
FirstCustomizedMaterial.Density.Value |
7.8e-6 (millimeters part), 7.3e-4 (inches part) |
FirstCustomizedMaterial.PoissonRatio.Value |
0.3 |
FirstCustomizedMaterial.YoungModulus.Value |
2e+8 (millimeters part), 2.9e+7 (inches part) |
FrictionCoefficientOption |
Expression |
FrictionCoefficientValue.Value |
0 |
RestitutionCoefficient.Value |
1 |
StiffnessValue.Value |
0 (millimeters part), 0 (inches part) |
TransitionVelocity.Value |
10 (millimeters part), 0.393701 (inches part) |
Created in NX12.0.0
|
getset |
Returns or sets the damping function
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the damping type.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the damping Profile.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the damping value
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the first customized material
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the friction coefficient function
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the friction coefficient option
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the friction coefficient Profile.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the friction coefficient value
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the name
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the restitution coefficient
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the second customized material
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the stiffness function
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the stiffness type.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the stiffness Profile.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the stiffness value
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the transition velocity
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")