NXOpen .NET Reference
12.0.0
|
Represents a collection of Analytical Contact Property objects More...
Public Member Functions | |
NXOpen.Motion.AnalyticalContactProperty[] | ToArray () |
Returns an array of NXOpen.Motion.AnalyticalContactProperty objects. More... | |
unsafe NXOpen.Motion.AnalyticalContactPropertyBuilder | CreateAnalyticalContactPropertyBuilder (NXOpen.Motion.AnalyticalContactProperty analyticalContactProperty) |
Creates a NXOpen.Motion.AnalyticalContactPropertyBuilder More... | |
unsafe NXOpen.Motion.AnalyticalContactProperty | FindObject (string name) |
Finds the NXOpen.Motion.AnalyticalContactProperty with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Analytical Contact Property objects
To obtain an instance of this class, refer to NXOpen.Motion.MotionManager
Created in NX12.0.0
unsafe NXOpen.Motion.AnalyticalContactPropertyBuilder NXOpen.Motion.AnalyticalContactPropertyCollection.CreateAnalyticalContactPropertyBuilder | ( | NXOpen.Motion.AnalyticalContactProperty | analyticalContactProperty | ) |
Creates a NXOpen.Motion.AnalyticalContactPropertyBuilder
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
analyticalContactProperty |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Motion.AnalyticalContactProperty NXOpen.Motion.AnalyticalContactPropertyCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Motion.AnalyticalContactProperty with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
name | The name of the NXOpen.Motion.AnalyticalContactProperty . |
NXOpen.Motion.AnalyticalContactProperty [] NXOpen.Motion.AnalyticalContactPropertyCollection.ToArray | ( | ) |
Returns an array of NXOpen.Motion.AnalyticalContactProperty objects.
|
get |
Returns the tag of this object.