NXOpen .NET Reference
12.0.0
|
Represents a Motion.CustomizedMaterialBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Density [get] |
Returns the density More... | |
unsafe bool | IsCustomizedMaterial [get, set] |
Returns or sets the customized material flag More... | |
unsafe NXOpen.PhysicalMaterial | Material [get, set] |
Returns or sets the material More... | |
unsafe NXOpen.Expression | PoissonRatio [get] |
Returns the Poisson ratio More... | |
unsafe NXOpen.Expression | YoungModulus [get] |
Returns the Young modulus More... | |
Represents a Motion.CustomizedMaterialBuilder .
Created in NX12.0.0
unsafe bool NXOpen.Motion.CustomizedMaterialBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the density
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the customized material flag
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
getset |
Returns or sets the material
Created in NX12.0.0
License requirements to get this property: mechanisms ("MECHANISMS")
License requirements to set this property: mechanisms ("MECHANISMS")
|
get |
Returns the Poisson ratio
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")
|
get |
Returns the Young modulus
Created in NX12.0.0
License requirements: mechanisms ("MECHANISMS")