NXOpen .NET Reference
12.0.0
|
Represents a Machining Line Planner process setup More...
Public Member Functions | |
unsafe NXOpen.Mfg.Mlp.ProcessPlan | GetProcessPlan () |
Get the Process plan of this setup More... | |
unsafe bool | IsNotAllocated () |
Is this setup the Not Allocated setup More... | |
unsafe NXOpen.Mfg.Mlp.Line | GetLine () |
Get the Line of this setup More... | |
unsafe NXOpen.Mfg.Mlp.Workpiece[] | GetWorkpieces () |
Get the Workpieces being manufactured in this setup More... | |
unsafe NXOpen.Mfg.Mlp.Operation[] | GetOperations () |
Get the Operations in this Setup in the order in which they are machined More... | |
unsafe NXOpen.Mfg.Mlp.ToolSet | GetToolSet () |
Get the Tool Set More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the Mfg.Mlp.Operation , Mfg.Mlp.Workpiece , Mfg.Mlp.ToolSet or Mfg.Mlp.MachineTool with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Mfg.Mlp.IResource | GetResource () |
Get the Resource used by this process More... | |
unsafe NXOpen.Mfg.Mlp.IProcess[] | GetPredecessors () |
Get the Predecessors of this process (note that these are the immediate predecessors, this function does not recurse) More... | |
unsafe NXOpen.Mfg.Mlp.IProcess[] | GetSuccessors () |
Get the Successors of this process (note that these are the immediate successors, this function does not recurse) More... | |
unsafe NXOpen.Mfg.Mlp.IProcess[] | GetConstraintPredecessors () |
Get the Constraint Predecessors of this process (note that these are the immediate predecessors, this function does not recurse) More... | |
unsafe NXOpen.Mfg.Mlp.IProcess[] | GetConstraintSuccessors () |
Get the Constraint Successors of this process (note that these are the immediate successors, this function does not recurse) More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Represents a Machining Line Planner process setup
To obtain an instance of this class use GetSetup of Operation, Workpiece or ToolSet or GetSetups on ProcessPlan or Line.
Created in NX11.0.1
unsafe NXOpen.INXObject NXOpen.Mfg.Mlp.ProcessSetup.FindObject | ( | string | journalIdentifier | ) |
Finds the Mfg.Mlp.Operation , Mfg.Mlp.Workpiece , Mfg.Mlp.ToolSet or Mfg.Mlp.MachineTool with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: None.
journalIdentifier | Name of the operation, workpiece, machinetool or toolset to be found |
Implements NXOpen.INXObject.
unsafe NXOpen.Mfg.Mlp.IProcess [] NXOpen.Mfg.Mlp.ProcessSetup.GetConstraintPredecessors | ( | ) |
Get the Constraint Predecessors of this process (note that these are the immediate predecessors, this function does not recurse)
Created in NX11.0.2
License requirements: None.
Implements NXOpen.Mfg.Mlp.IProcess.
unsafe NXOpen.Mfg.Mlp.IProcess [] NXOpen.Mfg.Mlp.ProcessSetup.GetConstraintSuccessors | ( | ) |
Get the Constraint Successors of this process (note that these are the immediate successors, this function does not recurse)
Created in NX11.0.2
License requirements: None.
Implements NXOpen.Mfg.Mlp.IProcess.
unsafe NXOpen.Mfg.Mlp.Line NXOpen.Mfg.Mlp.ProcessSetup.GetLine | ( | ) |
Get the Line of this setup
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Mfg.Mlp.Operation [] NXOpen.Mfg.Mlp.ProcessSetup.GetOperations | ( | ) |
Get the Operations in this Setup in the order in which they are machined
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Mfg.Mlp.IProcess [] NXOpen.Mfg.Mlp.ProcessSetup.GetPredecessors | ( | ) |
Get the Predecessors of this process (note that these are the immediate predecessors, this function does not recurse)
Created in NX11.0.2
License requirements: None.
Implements NXOpen.Mfg.Mlp.IProcess.
unsafe NXOpen.Mfg.Mlp.ProcessPlan NXOpen.Mfg.Mlp.ProcessSetup.GetProcessPlan | ( | ) |
Get the Process plan of this setup
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Mfg.Mlp.IResource NXOpen.Mfg.Mlp.ProcessSetup.GetResource | ( | ) |
Get the Resource used by this process
Created in NX11.0.2
License requirements: None.
Implements NXOpen.Mfg.Mlp.IProcess.
unsafe NXOpen.Mfg.Mlp.IProcess [] NXOpen.Mfg.Mlp.ProcessSetup.GetSuccessors | ( | ) |
Get the Successors of this process (note that these are the immediate successors, this function does not recurse)
Created in NX11.0.2
License requirements: None.
Implements NXOpen.Mfg.Mlp.IProcess.
unsafe NXOpen.Mfg.Mlp.ToolSet NXOpen.Mfg.Mlp.ProcessSetup.GetToolSet | ( | ) |
Get the Tool Set
Created in NX11.0.2
License requirements: None.
unsafe NXOpen.Mfg.Mlp.Workpiece [] NXOpen.Mfg.Mlp.ProcessSetup.GetWorkpieces | ( | ) |
Get the Workpieces being manufactured in this setup
Created in NX11.0.2
License requirements: None.
unsafe bool NXOpen.Mfg.Mlp.ProcessSetup.IsNotAllocated | ( | ) |
Is this setup the Not Allocated setup
Created in NX11.0.2
License requirements: None.