NXOpen .NET Reference
12.0.0
|
Represents the Additive Manufacturing application More...
Public Member Functions | |
unsafe NXOpen.Mfg.AM.BuildTray | GetBuildTray (NXOpen.Part part) |
Retrieves the Mfg. More... | |
unsafe NXOpen.Mfg.AM.BuildTray | CreateBuildTray (NXOpen.Part part) |
Creates a build tray in a file More... | |
unsafe NXOpen.Mfg.AM.Nester3D | Get3DNester () |
Retrieves the 3D Nester object More... | |
unsafe NXOpen.Mfg.AM.SupportBuilder | GetSupportBuilder (NXOpen.Mfg.AM.Support tagSupport) |
Retrieves the support builder object More... | |
unsafe NXOpen.Mfg.AM.ProfileLibrary | GetProfileLibrary () |
Gets the Root Node of Profile Library More... | |
Static Public Member Functions | |
static ApplicationManager | GetApplicationManager (NXOpen.Session owner) |
Returns the ApplicationManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents the Additive Manufacturing application
Use the static method in this class to obtain an instance.
Created in NX11.0.1
unsafe NXOpen.Mfg.AM.BuildTray NXOpen.Mfg.AM.ApplicationManager.CreateBuildTray | ( | NXOpen.Part | part | ) |
Creates a build tray in a file
Created in NX11.0.1
License requirements: am_pb_cam_basic ("Basic NX Powder Bed Additive Manufacturing Application")
part | the part to which the build tray is added |
unsafe NXOpen.Mfg.AM.Nester3D NXOpen.Mfg.AM.ApplicationManager.Get3DNester | ( | ) |
Retrieves the 3D Nester object
Created in NX11.0.1
License requirements: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
static |
Returns the ApplicationManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
unsafe NXOpen.Mfg.AM.BuildTray NXOpen.Mfg.AM.ApplicationManager.GetBuildTray | ( | NXOpen.Part | part | ) |
Retrieves the Mfg.
AM.BuildTray
Created in NX11.0.1
License requirements: None.
part | the part to retrieve the build tray from |
unsafe NXOpen.Mfg.AM.ProfileLibrary NXOpen.Mfg.AM.ApplicationManager.GetProfileLibrary | ( | ) |
Gets the Root Node of Profile Library
Created in NX11.0.2
License requirements: am_pb_cam_basic ("Basic NX Powder Bed Additive Manufacturing Application")
unsafe NXOpen.Mfg.AM.SupportBuilder NXOpen.Mfg.AM.ApplicationManager.GetSupportBuilder | ( | NXOpen.Mfg.AM.Support | tagSupport | ) |
Retrieves the support builder object
Created in NX11.0.1
License requirements: am_pb_mtls_sg_2 ("Advanced NX Additive Support Geometry") OR am_pb_mtls_sg_1 ("Basic NX Additive Support Geometry")
tagSupport | the support |
|
get |
Returns the tag of this object.