NXOpen .NET Reference
12.0.0
|
Interface for AM Nesting Dialog Builder More...
Public Types | |
enum | Constraint { Free, FixedZDirection, FixedBottomPlane, Rotate180, FixedBottomAndXY, FixedRotation, Fixed } |
Interface for AM Nesting Dialog Builder More... | |
enum | Solution { OptimizeHeight, DistributeHeight, OptimizeSliceVolume, OptimizeHeightAndSliceVolume } |
Interface for AM Nesting Dialog Builder More... | |
Public Member Functions | |
unsafe NXOpen.Mfg.AM.NestingStatus | ExecuteNesting () |
Execute the Nesting More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Accuracy [get, set] |
Returns or sets the accuracy More... | |
unsafe NXOpen.Mfg.AM.Nester3D.Constraint | ConstraintType [get, set] |
Returns or sets the constraints More... | |
unsafe NXOpen.Mfg.AM.Nester3D.Solution | SolutionType [get, set] |
Returns or sets the solution type More... | |
unsafe double | Spacing [get, set] |
Returns or sets the spacing between parts More... | |
unsafe int | StopAfter [get, set] |
Returns or sets the stop after More... | |
unsafe bool | ViewProgress [get, set] |
Returns or sets the view progress More... | |
Interface for AM Nesting Dialog Builder
To create a new instance of this class, use NXOpen.Mfg.AM.ApplicationManager.Get3DNester
Default values.
Property | Value |
---|---|
Accuracy |
2.5 |
ConstraintType |
Free |
SolutionType |
OptimizeHeight |
StopAfter |
2 |
ViewProgress |
1 |
Created in NX11.0.1
unsafe NXOpen.Mfg.AM.NestingStatus NXOpen.Mfg.AM.Nester3D.ExecuteNesting | ( | ) |
Execute the Nesting
Created in NX11.0.2
License requirements: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the accuracy
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the constraints
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the solution type
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the spacing between parts
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the stop after
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")
|
getset |
Returns or sets the view progress
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_nest_3d_2 ("Advanced NX Powder Bed Additive 3D Nesting") OR am_pb_mtls_nest_3d_1 ("Basic NX Powder Bed Additive 3D Nesting")