NXOpen .NET Reference
12.0.0
|
Represents a Mfg.AM.Support builder More...
Public Types | |
enum | Types { Block, Line, Point, Nosupport } |
the AM support types More... | |
Properties | |
unsafe NXOpen.ScCollector | CurveSelection [get] |
Returns the curve selection More... | |
unsafe NXOpen.ScCollector | FaceSelection [get] |
Returns the face selection More... | |
unsafe NXOpen.Point | PointSelection [get, set] |
Returns or sets the point selection More... | |
unsafe NXOpen.Mfg.AM.SupportBuilder.Types | Type [get, set] |
Returns or sets the type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a Mfg.AM.Support builder
To create a new instance of this class, use NXOpen.Mfg.AM.ApplicationManager.GetSupportBuilder
Created in NX11.0.2
|
get |
Returns the curve selection
Created in NX11.0.2
License requirements: None.
|
get |
Returns the face selection
Created in NX11.0.2
License requirements: None.
|
getset |
Returns or sets the point selection
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_sg_2 ("Advanced NX Additive Support Geometry") OR am_pb_mtls_sg_1 ("Basic NX Additive Support Geometry")
|
getset |
Returns or sets the type
Created in NX11.0.2
License requirements to get this property: None.
License requirements to set this property: am_pb_mtls_sg_2 ("Advanced NX Additive Support Geometry") OR am_pb_mtls_sg_1 ("Basic NX Additive Support Geometry")