NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.PathConstraintJoint builder. More...
Public Types | |
enum | PathTypes { FromCoordinateSystems, FromCurves } |
the path types More... | |
Public Member Functions | |
unsafe NXOpen.NXObject[] | GetPathCurves () |
Get the path curves that constrain the movement of the attachment More... | |
unsafe void | SetPathCurvesFromCurves (NXOpen.NXObject[] pathCurves) |
Set the path curves that constrain the movement of the attachment More... | |
unsafe void | EvaluatePath (NXOpen.NXObject[] curves) |
Evaluate the composited path with the curves. More... | |
unsafe NXOpen.Mechatronics.PathConstraintFrameBuilder | NewPathFrame () |
Creates a NXOpen.Mechatronics.PathConstraintFrameBuilder object. More... | |
unsafe void | GeneratePathCurves () |
Generate the path curves from the coordinates systems. More... | |
Public Member Functions inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe void | SetAttachment (NXOpen.NXObject attachment) |
Sets the attachment. More... | |
unsafe void | SetBase (NXOpen.NXObject @base) |
Sets the base. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | AxisVector [get, set] |
Returns or sets the axis vector which is tangent to the path curve at the selected point More... | |
unsafe NXOpen.Mechatronics.PathConstraintFrameBuilderList | FrameList [get] |
Returns the list containing the defined frames. More... | |
unsafe bool | PathPreview [get, set] |
Returns or sets the path preview More... | |
unsafe NXOpen.Mechatronics.PathConstraintJointBuilder.PathTypes | PathType [get, set] |
Returns or sets the path type. More... | |
unsafe NXOpen.Point | PointOnCurve [get, set] |
Returns or sets the selected point on curve More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsJointBuilder | |
unsafe NXOpen.SelectNXObject | Attachment [get] |
Returns the attachment of joint. More... | |
unsafe NXOpen.SelectNXObject | Base [get] |
Returns the base of joint. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point of base. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector of base. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe bool | Positioning [get, set] |
Returns or sets a boolean value that indicates whether to create an assembly joint. More... | |
Represents a NXOpen.Mechatronics.PathConstraintJoint builder.
To create a new instance of this class, use NXOpen.Mechatronics.PathConstraintJointCollection.CreatePathConstraintJointBuilder
Created in NX10.0.0
unsafe void NXOpen.Mechatronics.PathConstraintJointBuilder.EvaluatePath | ( | NXOpen.NXObject[] | curves | ) |
Evaluate the composited path with the curves.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
curves | curve or edge |
unsafe void NXOpen.Mechatronics.PathConstraintJointBuilder.GeneratePathCurves | ( | ) |
Generate the path curves from the coordinates systems.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.NXObject [] NXOpen.Mechatronics.PathConstraintJointBuilder.GetPathCurves | ( | ) |
Get the path curves that constrain the movement of the attachment
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.PathConstraintFrameBuilder NXOpen.Mechatronics.PathConstraintJointBuilder.NewPathFrame | ( | ) |
Creates a NXOpen.Mechatronics.PathConstraintFrameBuilder object.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.PathConstraintJointBuilder.SetPathCurvesFromCurves | ( | NXOpen.NXObject[] | pathCurves | ) |
Set the path curves that constrain the movement of the attachment
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
pathCurves | curve or edge |
|
getset |
Returns or sets the axis vector which is tangent to the path curve at the selected point
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the list containing the defined frames.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the path preview
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the path type.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected point on curve
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")