NXOpen .NET Reference
12.0.0
|
Represents a frame that constrains the orientation along the path curve. More...
Public Types | |
enum | CurveTypes { Line, Spline } |
the curve types More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXObject | AssociatedCurve [get, set] |
Returns or sets the associated curve. More... | |
unsafe NXOpen.Mechatronics.PathConstraintFrameBuilder.CurveTypes | CurveType [get, set] |
Returns or sets the curve type. More... | |
unsafe NXOpen.CoordinateSystem | PathFrame [get, set] |
Returns or sets the path frame. More... | |
unsafe double | PathParameter [get, set] |
Returns or sets the path parameter. More... | |
Represents a frame that constrains the orientation along the path curve.
To create a new instance of this class, use NXOpen.Mechatronics.PathConstraintJointBuilder.NewPathFrame
Created in NX10.0.0
unsafe bool NXOpen.Mechatronics.PathConstraintFrameBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the associated curve.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the curve type.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the path frame.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the path parameter.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")