NXOpen .NET Reference
12.0.0
|
Represents a collection of Path Constraint Joint. More...
Public Member Functions | |
NXOpen.Mechatronics.PathConstraintJoint[] | ToArray () |
Returns an array of NXOpen.Mechatronics.PathConstraintJoint objects. More... | |
unsafe NXOpen.Mechatronics.PathConstraintJointBuilder | CreatePathConstraintJointBuilder (NXOpen.Mechatronics.PathConstraintJoint slide) |
Creates a NXOpen.Mechatronics.PathConstraintJointBuilder . More... | |
unsafe NXOpen.Mechatronics.PathConstraintJoint | FindObject (string name) |
Finds the NXOpen.Mechatronics.PathConstraintJoint with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Path Constraint Joint.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX10.0.0
unsafe NXOpen.Mechatronics.PathConstraintJointBuilder NXOpen.Mechatronics.PathConstraintJointCollection.CreatePathConstraintJointBuilder | ( | NXOpen.Mechatronics.PathConstraintJoint | slide | ) |
Creates a NXOpen.Mechatronics.PathConstraintJointBuilder .
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slide | NXOpen.Mechatronics.PathConstraintJoint to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.PathConstraintJoint NXOpen.Mechatronics.PathConstraintJointCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.PathConstraintJoint with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.PathConstraintJoint . |
NXOpen.Mechatronics.PathConstraintJoint [] NXOpen.Mechatronics.PathConstraintJointCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.PathConstraintJoint objects.
|
get |
Returns the tag of this object.