NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.MCDSignalServerConfigurationBuilder More...
Properties | |
unsafe NXOpen.Mechatronics.SHMSignalProviderBuilder | SHMSignalProvider [get] |
Returns the SHMSignalProviderBuilder that holds the configuration for SHMSignalProvider. More... | |
unsafe NXOpen.Mechatronics.TCPSignalServerBuilder | TCPSignalServer [get] |
Returns the TCPSignalServerBuilder that holds the configuration for TCPSignalServer. More... | |
unsafe NXOpen.Mechatronics.UDPSignalServerBuilder | UDPSignalServer [get] |
Returns the UDPSignalServer builder that holds the configuration for UDPSignalServer. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.MCDSignalServerConfigurationBuilder
It is used to maintain all server builders for MCD signals. Such as SHM, TCP/UDP, etc.
To create a new instance of this class, use NXOpen.Mechatronics.MCDSignalServerConfigurationCollection.CreateMCDSignalServerConfigurationBuilder
Created in NX12.0.0
|
get |
Returns the SHMSignalProviderBuilder that holds the configuration for SHMSignalProvider.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the TCPSignalServerBuilder that holds the configuration for TCPSignalServer.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the UDPSignalServer builder that holds the configuration for UDPSignalServer.
Created in NX12.0.0
License requirements: None.