NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.SHMSignalProviderBuilder More...
Classes | |
struct | _SignalInfo |
Represents SHMProviderSignal info definition structure. | |
struct | SignalInfo |
Represents SHMProviderSignal info definition structure. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.SHMSignalProviderBuilder.SignalInfo[] | GetSHMSignals () |
Get SHMProvider Signals Infomation More... | |
unsafe void | SetSHMSignals (NXOpen.Mechatronics.SHMSignalProviderBuilder.SignalInfo[] signalInfos) |
Set SHMProvider Signals Infomation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateShm [get, set] |
Returns or sets get the Ceate SHM toggle status. More... | |
unsafe bool | IsLittleEndian [get, set] |
Returns or sets the endian type. More... | |
unsafe string | ShmMutex [get, set] |
Returns or sets ge the SHM Mutex. More... | |
unsafe string | ShmName [get, set] |
Returns or sets get the SHM Name. More... | |
Represents a NXOpen.Mechatronics.SHMSignalProviderBuilder
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe NXOpen.Mechatronics.SHMSignalProviderBuilder.SignalInfo [] NXOpen.Mechatronics.SHMSignalProviderBuilder.GetSHMSignals | ( | ) |
Get SHMProvider Signals Infomation
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.SHMSignalProviderBuilder.SetSHMSignals | ( | NXOpen.Mechatronics.SHMSignalProviderBuilder.SignalInfo[] | signalInfos | ) |
Set SHMProvider Signals Infomation
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
signalInfos | Array of SignalInfos |
|
getset |
Returns or sets get the Ceate SHM toggle status.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the endian type.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets ge the SHM Mutex.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets get the SHM Name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")