NXOpen .NET Reference
12.0.0
|
Represents a Mechatronics.TCPSignalServerBuilder builder. More...
Classes | |
struct | _Signal |
Represents the data type | |
struct | Signal |
Represents the data type More... | |
Public Member Functions | |
unsafe string[] | GetConnectionNames () |
Gets TCP connection names More... | |
unsafe void | SetConnectionNames (string[] names) |
Sets TCP connection names More... | |
unsafe void | GetConnectionInformation (string connectionName, out string remoteIP, out int remotePort, out string localIP, out int localPort, out int rcvBufSize, out int sendBufSize, out double updateTime, out NXOpen.Mechatronics.TCPSignalServerBuilder.Signal[] signals) |
Gets connection information More... | |
unsafe void | SetConnectionInformation (string connectionName, string remoteIP, int remotePort, string localIP, int localPort, int rcvBufSize, int sendBufSize, double updateTime, NXOpen.Mechatronics.TCPSignalServerBuilder.Signal[] signals) |
Sets connection information More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | SelectedConfigurationName [get, set] |
Returns or sets the selected configuration name. More... | |
Represents a Mechatronics.TCPSignalServerBuilder builder.
This class is sub-object of another builder, and cannot be directly instantiated.
Created in NX12.0.0
unsafe void NXOpen.Mechatronics.TCPSignalServerBuilder.GetConnectionInformation | ( | string | connectionName, |
out string | remoteIP, | ||
out int | remotePort, | ||
out string | localIP, | ||
out int | localPort, | ||
out int | rcvBufSize, | ||
out int | sendBufSize, | ||
out double | updateTime, | ||
out NXOpen.Mechatronics.TCPSignalServerBuilder.Signal[] | signals | ||
) |
Gets connection information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
connectionName | |
remoteIP | |
remotePort | |
localIP | |
localPort | |
rcvBufSize | |
sendBufSize | |
updateTime | |
signals | Array of Signal |
unsafe string [] NXOpen.Mechatronics.TCPSignalServerBuilder.GetConnectionNames | ( | ) |
Gets TCP connection names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe void NXOpen.Mechatronics.TCPSignalServerBuilder.SetConnectionInformation | ( | string | connectionName, |
string | remoteIP, | ||
int | remotePort, | ||
string | localIP, | ||
int | localPort, | ||
int | rcvBufSize, | ||
int | sendBufSize, | ||
double | updateTime, | ||
NXOpen.Mechatronics.TCPSignalServerBuilder.Signal[] | signals | ||
) |
Sets connection information
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
connectionName | |
remoteIP | |
remotePort | |
localIP | |
localPort | |
rcvBufSize | |
sendBufSize | |
updateTime | |
signals | Array of Signal |
unsafe void NXOpen.Mechatronics.TCPSignalServerBuilder.SetConnectionNames | ( | string[] | names | ) |
Sets TCP connection names
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
names |
|
getset |
Returns or sets the selected configuration name.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")