NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.Gear builder. More...
Public Types | |
enum | AxisJointType { Linear, Angular } |
the axis joint types. More... | |
Properties | |
unsafe NXOpen.Mechatronics.GearBuilder.AxisJointType | AxisType [get, set] |
Returns or sets the axis joint type. More... | |
unsafe NXOpen.Expression | ExpressionMasterMultiple [get] |
Returns the master multiple expression. More... | |
unsafe NXOpen.Expression | ExpressionSlaveMultiple [get] |
Returns the slave multiple expression. More... | |
unsafe double | MasterMultiple [get, set] |
Returns or sets the master multiple. More... | |
unsafe double | SlaveMultiple [get, set] |
Returns or sets the slave multiple. More... | |
Properties inherited from NXOpen.Mechatronics.CouplingBuilder | |
unsafe bool | AllowSlip [get, set] |
Returns or sets the coulping can slip or not. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | MasterAxisJoint [get] |
Returns the master axis joint. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | SlaveAxisJoint [get] |
Returns the slave axis joint. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Mechatronics.CouplingBuilder | |
unsafe void | SetMasterAxisJoint (NXOpen.Mechatronics.PhysicsJoint master) |
Sets the master axis. More... | |
unsafe void | SetSlaveAxisJoint (NXOpen.Mechatronics.PhysicsJoint slave) |
Sets the slave axis. More... | |
Represents a NXOpen.Mechatronics.Gear builder.
To create a new instance of this class, use NXOpen.Mechatronics.GearCollection.CreateGearBuilder
Created in NX7.5.1
|
getset |
Returns or sets the axis joint type.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the master multiple expression.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the slave multiple expression.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the master multiple.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the slave multiple.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")