NXOpen .NET Reference
12.0.0
|
Represents a collection of Gears. More...
Public Member Functions | |
NXOpen.Mechatronics.Gear[] | ToArray () |
Returns an array of NXOpen.Mechatronics.Gear objects. More... | |
unsafe NXOpen.Mechatronics.GearBuilder | CreateGearBuilder (NXOpen.Mechatronics.Gear gearConstraint) |
Creates a NXOpen.Mechatronics.GearBuilder . More... | |
unsafe NXOpen.Mechatronics.Gear | FindObject (string name) |
Finds the NXOpen.Mechatronics.Gear with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Gears.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX7.5.1
unsafe NXOpen.Mechatronics.GearBuilder NXOpen.Mechatronics.GearCollection.CreateGearBuilder | ( | NXOpen.Mechatronics.Gear | gearConstraint | ) |
Creates a NXOpen.Mechatronics.GearBuilder .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
gearConstraint | NXOpen.Mechatronics.Gear to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.Gear NXOpen.Mechatronics.GearCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.Gear with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.Gear . |
NXOpen.Mechatronics.Gear [] NXOpen.Mechatronics.GearCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.Gear objects.
|
get |
Returns the tag of this object.