NXOpen .NET Reference
12.0.0
|
This is an abstract class, and cannot be created. More...
Public Member Functions | |
unsafe void | SetMasterAxisJoint (NXOpen.Mechatronics.PhysicsJoint master) |
Sets the master axis. More... | |
unsafe void | SetSlaveAxisJoint (NXOpen.Mechatronics.PhysicsJoint slave) |
Sets the slave axis. More... | |
Properties | |
unsafe bool | AllowSlip [get, set] |
Returns or sets the coulping can slip or not. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | MasterAxisJoint [get] |
Returns the master axis joint. More... | |
unsafe NXOpen.Mechatronics.SelectPhysicsJoint | SlaveAxisJoint [get] |
Returns the slave axis joint. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
This is an abstract class, and cannot be created.
This is an abstract class, and cannot be created.
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.CouplingBuilder.SetMasterAxisJoint | ( | NXOpen.Mechatronics.PhysicsJoint | master | ) |
Sets the master axis.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
master |
unsafe void NXOpen.Mechatronics.CouplingBuilder.SetSlaveAxisJoint | ( | NXOpen.Mechatronics.PhysicsJoint | slave | ) |
Sets the slave axis.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
slave |
|
getset |
Returns or sets the coulping can slip or not.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the master axis joint.
This can be a NXOpen.Mechatronics.HingeJoint , NXOpen.Mechatronics.SlidingJoint and NXOpen.Mechatronics.CylindricalJoint .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the slave axis joint.
This can be a NXOpen.Mechatronics.HingeJoint , NXOpen.Mechatronics.SlidingJoint and NXOpen.Mechatronics.CylindricalJoint .
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")