NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GanttOperationBuilder builder More...
Public Types | |
enum | SimpleOperationType { Simple, Pause } |
the pause operation Type enum More... | |
enum | OperationType { Simple, Commpound = 16, Trigger = 32, Pause = 64 } |
the operation Type enum More... | |
Public Member Functions | |
unsafe void | AddParameterList (NXOpen.Mechatronics.GanttOperationParameterBuilder[] parameters) |
Sets the parameter data More... | |
unsafe void | AddConditionList (NXOpen.Mechatronics.GanttOperationConditionBuilder[] conditions) |
Sets the condition data More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ActiveStatus [get, set] |
Returns or sets the active status More... | |
unsafe NXOpen.Mechatronics.GanttOperationConditionBuilderList | ConditionList [get] |
Returns the condition data More... | |
unsafe NXOpen.BasePart | Context [get, set] |
Returns or sets the owner part of operation More... | |
unsafe double | Duration [get, set] |
Returns or sets the operation duration More... | |
unsafe NXOpen.Expression | ExpressionDuration [get] |
Returns the operation duration expression More... | |
unsafe string | OperationID [get, set] |
Returns or sets the operation id More... | |
unsafe string | OperationName [get, set] |
Returns or sets the operation name More... | |
unsafe NXOpen.Mechatronics.GanttOperationBuilder.OperationType | OperationTypes [get, set] |
Returns or sets the operation type More... | |
unsafe NXOpen.Mechatronics.GanttOperationParameterBuilderList | ParameterList [get] |
Returns the parameter data More... | |
unsafe string | ParentID [get, set] |
Returns or sets the parent operation id in sequence editor tree More... | |
unsafe NXOpen.NXObject | Physics [get, set] |
Returns or sets the input of the operation : it can be a physics object(Rigid Body, Collision, Constraints, Joints etc. More... | |
unsafe double | StartTime [get, set] |
Returns or sets the start time of operation More... | |
unsafe NXOpen.Mechatronics.GanttOperationBuilder.SimpleOperationType | Type [get, set] |
Returns or sets the type of simple operation. More... | |
Represents a NXOpen.Mechatronics.GanttOperationBuilder builder
To create a new instance of this class, use NXOpen.Mechatronics.GanttCollection.CreateGanttOperationBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.GanttOperationBuilder.AddConditionList | ( | NXOpen.Mechatronics.GanttOperationConditionBuilder[] | conditions | ) |
Sets the condition data
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
conditions | Input conditions |
unsafe void NXOpen.Mechatronics.GanttOperationBuilder.AddParameterList | ( | NXOpen.Mechatronics.GanttOperationParameterBuilder[] | parameters | ) |
Sets the parameter data
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
parameters | Input parameters |
|
getset |
Returns or sets the active status
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the condition data
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the owner part of operation
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operation duration
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the operation duration expression
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operation id
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operation name
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operation type
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the parameter data
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the parent operation id in sequence editor tree
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the input of the operation : it can be a physics object(Rigid Body, Collision, Constraints, Joints etc.
), FunctionTable, part occurrence.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the start time of operation
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the type of simple operation.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.