NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GanttOperationConditionBuilder More...
Public Member Functions | |
unsafe void | PutExpressionValue (NXOpen.Expression exp) |
Set the expression value for double and interger parameters More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Condition [get, set] |
Returns or sets the judging condition from current condition,the value can be 'And' or 'Or' More... | |
unsafe string | ConditionId [get, set] |
Returns or sets the id of condition More... | |
unsafe string | ConditionValue [get, set] |
Returns or sets the condition value use to evaluate this condition for the selected property in condition object More... | |
unsafe NXOpen.Expression | ExpressionValue [get] |
Returns the expression value for double and interger parameters More... | |
unsafe int | Index [get, set] |
Returns or sets the sequence number of condition More... | |
unsafe bool | IsGroup [get, set] |
Returns or sets the condition type, if the condition is a group, the value is 'true' More... | |
unsafe NXOpen.NXObject | ObjectValue [get, set] |
Returns or sets the condition value use to evaluate this condition for the selected property in condition object. More... | |
unsafe string | OperatorValue [get, set] |
Returns or sets the operator of current condition More... | |
unsafe string | ParentId [get, set] |
Returns or sets the parent id of condition More... | |
unsafe NXOpen.NXObject | PhysicsObject [get, set] |
Returns or sets the conditin object :it can be a physics object(Rigid Body, Collision, Constraints, Joints etc. More... | |
unsafe int | PropertyId [get, set] |
Returns or sets the selected property id in physics object More... | |
unsafe string | PropertyName [get, set] |
Returns or sets the name of selected property More... | |
unsafe NXOpen.NXObject | SignalObject [get, set] |
Returns or sets the signal use to evaluate this condition for the selected property in condition object. More... | |
Represents a NXOpen.Mechatronics.GanttOperationConditionBuilder
To create a new instance of this class, use NXOpen.Mechatronics.GanttCollection.CreateGanttOperationConditionBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.GanttOperationConditionBuilder.PutExpressionValue | ( | NXOpen.Expression | exp | ) |
Set the expression value for double and interger parameters
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exp |
|
getset |
Returns or sets the judging condition from current condition,the value can be 'And' or 'Or'
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the id of condition
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the condition value use to evaluate this condition for the selected property in condition object
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the expression value for double and interger parameters
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the sequence number of condition
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the condition type, if the condition is a group, the value is 'true'
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the condition value use to evaluate this condition for the selected property in condition object.
If selected property value type is not object, this property should be null, it can be a physics object(Rigid Body, Collision, Constraints, Joints etc.), Function Table, Material etc.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operator of current condition
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the parent id of condition
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the conditin object :it can be a physics object(Rigid Body, Collision, Constraints, Joints etc.
), FunctionTable.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the selected property id in physics object
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name of selected property
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the signal use to evaluate this condition for the selected property in condition object.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")