NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.GanttOperationParameterBuilder More...
Public Types | |
enum | OperatorOption { None, Increment, Decrement, Multiply, Not } |
the Operator options. More... | |
Public Member Functions | |
unsafe void | PutExpressionValue (NXOpen.Expression exp) |
Set the expression value for double and interger parameters More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | ExpressionValue [get] |
Returns the expression value for double and interger parameters More... | |
unsafe bool | IOStatus [get, set] |
Returns or sets the io status More... | |
unsafe NXOpen.NXObject | ObjectValue [get, set] |
Returns or sets the parameter value which will be set to the input physics object during runtime. More... | |
unsafe NXOpen.Mechatronics.GanttOperationParameterBuilder.OperatorOption | Operator [get, set] |
Returns or sets the operator value. More... | |
unsafe string | ParameterName [get, set] |
Returns or sets the parameter name More... | |
unsafe string | ParameterValue [get, set] |
Returns or sets the parameter value which will be set to the input physics object during runtime. More... | |
unsafe int | PropertyId [get, set] |
Returns or sets the id of property in physics object More... | |
Represents a NXOpen.Mechatronics.GanttOperationParameterBuilder
To create a new instance of this class, use NXOpen.Mechatronics.GanttCollection.CreateGanttOperationParameterBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.GanttOperationParameterBuilder.PutExpressionValue | ( | NXOpen.Expression | exp | ) |
Set the expression value for double and interger parameters
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exp |
|
get |
Returns the expression value for double and interger parameters
Created in NX10.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the io status
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the parameter value which will be set to the input physics object during runtime.
If property value type is not object, this property should be null, it can be a physics object(Rigid Body, Collision, Constraints, Joints etc.), Function Table, Material etc.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the operator value.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the parameter name
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the parameter value which will be set to the input physics object during runtime.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the id of property in physics object
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")