NXOpen .NET Reference
12.0.0
|
Represents a collection of External Connection. More...
Public Member Functions | |
NXOpen.Mechatronics.ExternalConnection[] | ToArray () |
Returns an array of NXOpen.Mechatronics.ExternalConnection objects. More... | |
unsafe NXOpen.Mechatronics.ExternalConnectionBuilder | CreateExternalConnectionBuilder (NXOpen.Mechatronics.ExternalConnection exteral) |
Creates a NXOpen.Mechatronics.ExternalConnectionBuilder . More... | |
unsafe NXOpen.Mechatronics.ExternalConnection | FindObject (string name) |
Finds the NXOpen.Mechatronics.ExternalConnection with the given name. More... | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder | CreateExternalConnectionElementBuilder (NXOpen.Mechatronics.ExternalConnectionElement element) |
Creates a NXOpen.Mechatronics.ExternalConnectionElementBuilder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of External Connection.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX8.0.0
unsafe NXOpen.Mechatronics.ExternalConnectionBuilder NXOpen.Mechatronics.ExternalConnectionCollection.CreateExternalConnectionBuilder | ( | NXOpen.Mechatronics.ExternalConnection | exteral | ) |
Creates a NXOpen.Mechatronics.ExternalConnectionBuilder .
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
exteral | NXOpen.Mechatronics.ExternalConnection to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder NXOpen.Mechatronics.ExternalConnectionCollection.CreateExternalConnectionElementBuilder | ( | NXOpen.Mechatronics.ExternalConnectionElement | element | ) |
Creates a NXOpen.Mechatronics.ExternalConnectionElementBuilder
Created in NX8.0.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
element | NXOpen.Mechatronics.ExternalConnectionElement to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.ExternalConnection NXOpen.Mechatronics.ExternalConnectionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.ExternalConnection with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.ExternalConnection . |
NXOpen.Mechatronics.ExternalConnection [] NXOpen.Mechatronics.ExternalConnectionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.ExternalConnection objects.
|
get |
Returns the tag of this object.