NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ExternalConnectionElementBuilder builder More...
Public Types | |
enum | DataType { Unknown, Integer, Float, Boolean } |
the data type. More... | |
enum | ConditionType { Eq, Gt, Lt, Ge, Le, Ne } |
the condition type. More... | |
enum | StreamType { R, W, Rw } |
the stream type. More... | |
Properties | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder.ConditionType | ConditionOption [get, set] |
Returns or sets the condition type. More... | |
unsafe double | ConditionValue [get, set] |
Returns or sets the condition value. More... | |
unsafe bool | Inverse [get, set] |
Returns or sets whether to inverse the logic value. More... | |
unsafe double | Multiplier [get, set] |
Returns or sets the multiplier. More... | |
unsafe double | OffsetValue [get, set] |
Returns or sets the offset value. More... | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder.DataType | PropertyDataType [get, set] |
Returns or sets the data type of physics property. More... | |
unsafe int | PropertyId [get, set] |
Returns or sets the property ID of physics object. More... | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder.DataType | SignalDataType [get, set] |
Returns or sets the data type of signal. More... | |
unsafe string | SignalName [get, set] |
Returns or sets the name of signal. More... | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilder.StreamType | StreamOption [get, set] |
Returns or sets the data stream type. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ExternalConnectionElementBuilder builder
To create a new instance of this class, use NXOpen.Mechatronics.ExternalConnectionCollection.CreateExternalConnectionElementBuilder
Created in NX8.0.1
|
getset |
Returns or sets the condition type.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the condition value.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets whether to inverse the logic value.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the multiplier.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the offset value.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the data type of physics property.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the property ID of physics object.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the data type of signal.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name of signal.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the data stream type.
Created in NX8.0.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")