NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ExternalConnection builder More...
Public Types | |
enum | ConditionType { Eq, Gt, Lt, Ge, Le, Ne } |
the condition type. More... | |
Public Member Functions | |
unsafe void | RemoveAllElements () |
Remove all elements. More... | |
unsafe void | AddElement (int propTag, int signalType, string signalName, int propertyType, int streamIO, int conditionType, double conditionValue, double multiplier, double offsetValue, int boolOperator) |
Add one element. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Mechatronics.ExternalConnectionElementBuilderList | ConnectionList [get] |
Returns the connection element list. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.SelectNXObject | SelectPhysics [get] |
Returns the select physics. More... | |
Represents a NXOpen.Mechatronics.ExternalConnection builder
To create a new instance of this class, use NXOpen.Mechatronics.ExternalConnectionCollection.CreateExternalConnectionBuilder
Created in NX8.0.0
unsafe void NXOpen.Mechatronics.ExternalConnectionBuilder.AddElement | ( | int | propTag, |
int | signalType, | ||
string | signalName, | ||
int | propertyType, | ||
int | streamIO, | ||
int | conditionType, | ||
double | conditionValue, | ||
double | multiplier, | ||
double | offsetValue, | ||
int | boolOperator | ||
) |
Add one element.
Created in NX8.0.0
Deprecated in NX8.0.1. Please use NXOpen.Mechatronics.ExternalConnectionElementBuilder instead.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
propTag | |
signalType | |
signalName | |
propertyType | |
streamIO | |
conditionType | |
conditionValue | |
multiplier | |
offsetValue | |
boolOperator |
unsafe void NXOpen.Mechatronics.ExternalConnectionBuilder.RemoveAllElements | ( | ) |
Remove all elements.
Created in NX8.0.0
Deprecated in NX8.0.1. Please use NXOpen.Mechatronics.ExternalConnectionElementBuilder instead.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the connection element list.
Created in NX8.0.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX8.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the select physics.
Created in NX8.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")