NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.TransformBlockBuilder . More...
Public Types | |
enum | Transformtype { None = -1, OrientXpress, Vector, View, Manipulator, Plane } |
Specifies the options available for transform. More... | |
Properties | |
unsafe NXOpen.MechanicalRouting.TransformBlockBuilder.Transformtype | ActiveTransformType [get, set] |
Returns or sets the transform type setting. More... | |
unsafe NXOpen.Point | ConstrainedPoint [get, set] |
Returns or sets the constrained point setting. More... | |
unsafe NXOpen.Matrix3x3 | InitialOrientation [get, set] |
Returns or sets the initial orientation setting. More... | |
unsafe NXOpen.Point3d | InitialPosition [get, set] |
Returns or sets the initial position setting. More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | OrientExpress [get] |
Returns the orient express setting. More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane setting. More... | |
unsafe NXOpen.Matrix3x3 | TempOrientation [get, set] |
Returns or sets the temp orientation setting. More... | |
unsafe NXOpen.Point3d | TempPosition [get, set] |
Returns or sets the temp position setting. More... | |
unsafe NXOpen.Direction | Vector [get, set] |
Returns or sets the vector setting. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents NXOpen.MechanicalRouting.TransformBlockBuilder .
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateTransformBlockBuilder
Created in NX11.0.0
Specifies the options available for transform.
The available opitons are Manipulator, OrientXpress, View, Plane, Vector.
|
getset |
Returns or sets the transform type setting.
Allows you to specify the type of tool to be used for transform.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the constrained point setting.
Allows you to specify the constrained point.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the initial orientation setting.
Allows you to specify initial orientation for the transform tools.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the initial position setting.
Allows you to specify start point for the transform tool.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the orient express setting.
Allows you to access the orient express object.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the plane setting.
Allows you to specify the constraint plane.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the temp orientation setting.
Allows you to specify final orientation for the transform tools.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the temp position setting.
Allows you to specify final position for the transform tool.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the vector setting.
Allows you to specify the constraint direction.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")