NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.CreatePathBuilder . More...
Public Member Functions | |
unsafe NXOpen.MechanicalRouting.PathTransitionListManagerBuilder | CreatePathTransitionManagerBuilder (NXOpen.Part workPart, NXOpen.Assemblies.Component workOcc, NXOpen.Part displayPart) |
Creates a NXOpen.MechanicalRouting.PathTransitionListManagerBuilder object. More... | |
unsafe void | PreCommit () |
Performs the operations needed prior to a commit. More... | |
unsafe void | GetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.MechanicalRouting.BendCornerTypeBuilder | BendCornerSettings [get] |
Returns the builder to assign corners to the routing path. More... | |
unsafe NXOpen.MechanicalRouting.CornerBuilder | CornerSettings [get] |
Returns the builder to assign corners to the routing path. More... | |
unsafe NXOpen.MechanicalRouting.PathTransitionListManagerBuilder | PathTransitionListManagerBuilder [get] |
Returns the builder for managing path transitions that make up the path. More... | |
unsafe bool | PlaceDefaultElbow [get, set] |
Returns or sets the setting to determine whether to assign the default elbow to new segments. More... | |
unsafe bool | SimplifyPath [get, set] |
Returns or sets the setting to determine whether to simplify the path by removing collinear extension Routing Control Points. More... | |
unsafe double | SnapAngle [get, set] |
Returns or sets the angle tolerance to snap to a location that allows a valid placement of an elbow. More... | |
unsafe bool | SnapToElbowAngles [get, set] |
Returns or sets the setting to determine whether to force the new control point to automatically snap to a location that allows a valid placement of an elbow. More... | |
unsafe NXOpen.MechanicalRouting.PathStockPreferenceBuilder | StockSettings [get] |
Returns the builder for assigning stock to the new path. More... | |
Represents NXOpen.MechanicalRouting.CreatePathBuilder .
Allows the user to create routing path.
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateCreatePathBuilder
Default values.
Property | Value |
---|---|
BendCornerSettings.Method (deprecated) |
Radius |
BendCornerSettings.Radius.Value (deprecated) |
0 (millimeters part), 0 (inches part) |
BendCornerSettings.RatioToDiameter.Value (deprecated) |
0 (millimeters part), 0 (inches part) |
CornerSettings.CornerType |
None |
Created in NX11.0.0
unsafe NXOpen.MechanicalRouting.PathTransitionListManagerBuilder NXOpen.MechanicalRouting.CreatePathBuilder.CreatePathTransitionManagerBuilder | ( | NXOpen.Part | workPart, |
NXOpen.Assemblies.Component | workOcc, | ||
NXOpen.Part | displayPart | ||
) |
Creates a NXOpen.MechanicalRouting.PathTransitionListManagerBuilder object.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
workPart | |
workOcc | |
displayPart |
unsafe void NXOpen.MechanicalRouting.CreatePathBuilder.GetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the PDM.LogicalObject s that represent the content that will be created by this builder.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
logicalObjects |
unsafe void NXOpen.MechanicalRouting.CreatePathBuilder.PreCommit | ( | ) |
Performs the operations needed prior to a commit.
This method has to be called before invoking commit.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the builder to assign corners to the routing path.
Created in NX11.0.0
Deprecated in NX11.0.1. Use NXOpen.MechanicalRouting.CreatePathBuilder.CornerSettings instead.
License requirements: routing_base ("Routing Basic")
|
get |
Returns the builder to assign corners to the routing path.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
get |
Returns the builder for managing path transitions that make up the path.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the setting to determine whether to assign the default elbow to new segments.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the setting to determine whether to simplify the path by removing collinear extension Routing Control Points.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the angle tolerance to snap to a location that allows a valid placement of an elbow.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the setting to determine whether to force the new control point to automatically snap to a location that allows a valid placement of an elbow.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the builder for assigning stock to the new path.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")