NXOpen .NET Reference
12.0.0
|
Contains setting for corner creation. More...
Public Types | |
enum | BendMethod { Radius, RatioToDiameter, BendRadiusTable, InnerRadius } |
Methods available for bend creation. More... | |
Public Member Functions | |
unsafe void | ImportBendRadiusTable (string bendTableFilename) |
Imports bend radius table More... | |
Public Member Functions inherited from NXOpen.MechanicalRouting.BaseCornerTypeBuilder | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | BendTable [get, set] |
Returns or sets the name of bend radius table More... | |
unsafe NXOpen.MechanicalRouting.BendCornerTypeBuilder.BendMethod | Method [get, set] |
Returns or sets the bend corner methods More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the bend corner radius More... | |
unsafe NXOpen.Expression | RatioToDiameter [get] |
Returns the bend corner ratio to diameter More... | |
Contains setting for corner creation.
Type of bend to be created and the method to create the corner.
Created in NX11.0.0
Methods available for bend creation.
unsafe void NXOpen.MechanicalRouting.BendCornerTypeBuilder.ImportBendRadiusTable | ( | string | bendTableFilename | ) |
Imports bend radius table
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
bendTableFilename |
|
getset |
Returns or sets the name of bend radius table
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the bend corner methods
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the bend corner radius
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the bend corner ratio to diameter
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")