NXOpen .NET Reference
12.0.0
|
Builder class for Corner Block More...
Public Types | |
enum | Type { None, Bend, Miter } |
Corner Types available. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.MechanicalRouting.BendCornerTypeBuilder | BendCornerSettings [get] |
Returns the bend corner block More... | |
unsafe NXOpen.MechanicalRouting.CornerBuilder.Type | CornerType [get, set] |
Returns or sets the corner types More... | |
Builder class for Corner Block
Created in NX11.0.1
unsafe bool NXOpen.MechanicalRouting.CornerBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the bend corner block
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the corner types
Created in NX11.0.1
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")