NXOpen .NET Reference
12.0.0
|
Builder class for Assign Corner which creates corner More...
Public Types | |
enum | CornerType { None, Bend, Miter } |
Defines the corner types. More... | |
Public Member Functions | |
unsafe NXOpen.Assemblies.Component[] | GetCreatedComponents () |
Components created during Assign Corner operation. More... | |
unsafe void | PreCommit () |
Performs the operations needed prior to a commit. More... | |
unsafe void | GetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the PDM.LogicalObject that represent the content that will be created by this builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.MechanicalRouting.BendCornerTypeBuilder | BendCornerSettings [get] |
Returns the bend corner block More... | |
unsafe NXOpen.Routing.RouteObjectCollector | ControlPointSelection [get] |
Returns the routing control points collector More... | |
unsafe NXOpen.MechanicalRouting.CornerBuilder | CornerSettings [get] |
Returns the corner block More... | |
unsafe NXOpen.MechanicalRouting.AssignCornerBuilder.CornerType | Type [get, set] |
Returns or sets the assign corner type More... | |
Builder class for Assign Corner which creates corner
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateAssignCornerBuilder
Default values.
Property | Value |
---|---|
BendCornerSettings.Method (deprecated) |
Radius |
BendCornerSettings.Radius.Value (deprecated) |
0 (millimeters part), 0 (inches part) |
BendCornerSettings.RatioToDiameter.Value (deprecated) |
0 (millimeters part), 0 (inches part) |
CornerSettings.CornerType |
None |
Created in NX11.0.0
unsafe NXOpen.Assemblies.Component [] NXOpen.MechanicalRouting.AssignCornerBuilder.GetCreatedComponents | ( | ) |
Components created during Assign Corner operation.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.AssignCornerBuilder.GetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the PDM.LogicalObject that represent the content that will be created by this builder.
logical objects will be created only for miter corner case.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
logicalObjects |
unsafe void NXOpen.MechanicalRouting.AssignCornerBuilder.PreCommit | ( | ) |
Performs the operations needed prior to a commit.
This method has to be called before invoking commit.
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
get |
Returns the bend corner block
Created in NX11.0.0
Deprecated in NX11.0.1. Use NXOpen.MechanicalRouting.AssignCornerBuilder.CornerSettings instead.
License requirements: routing_base ("Routing Basic")
|
get |
Returns the routing control points collector
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
get |
Returns the corner block
Created in NX11.0.1
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the assign corner type
Created in NX11.0.0
Deprecated in NX11.0.1. Use NXOpen.MechanicalRouting.CornerBuilder.CornerType instead.
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")