NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Layout2d.LayoutDrawingSheet s. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Layout2d.LayoutDrawingSheet s.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX12.0.0
unsafe NXOpen.Layout2d.ConvertLayoutToSheetBuilder NXOpen.Layout2d.LayoutDrawingSheetCollection.CreateConvertLayoutToSheetBuilder | ( | ) |
Creates a NXOpen.Layout2d.ConvertLayoutToSheetBuilder
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.ConvertSheetToLayoutBuilder NXOpen.Layout2d.LayoutDrawingSheetCollection.CreateConvertSheetToLayoutBuilder | ( | ) |
Creates a NXOpen.Layout2d.ConvertSheetToLayoutBuilder
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Layout2d.LayoutDrawingSheetBuilder NXOpen.Layout2d.LayoutDrawingSheetCollection.CreateLayoutDrawingSheetBuilder | ( | NXOpen.Layout2d.LayoutDrawingSheet | layoutDrawingSheet | ) |
Creates a NXOpen.Layout2d.LayoutDrawingSheetBuilder
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
layoutDrawingSheet | reserved for future use, set to 0 |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Layout2d.LayoutDrawingSheet NXOpen.Layout2d.LayoutDrawingSheetCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Layout2d.LayoutDrawingSheet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
journalIdentifier | Identifier of the Layout drawing sheet you want |
unsafe NXOpen.Layout2d.LayoutDrawingSheet NXOpen.Layout2d.LayoutDrawingSheetCollection.InsertSheet | ( | string | name, |
NXOpen.Drawings.DrawingSheet.Unit | units, | ||
double | numerator, | ||
double | denominator, | ||
NXOpen.Drawings.DrawingSheet.ProjectionAngleType | projectionAngle | ||
) |
Inserts a layout drawing sheet into a part.
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
name | Layout drawing sheet name |
units | Unit of sheet size |
numerator | Numerator of the scale of layout |
denominator | Denominator of the scale of layout |
projectionAngle | Projection angle |
NXOpen.Layout2d.LayoutDrawingSheet [] NXOpen.Layout2d.LayoutDrawingSheetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Layout2d.LayoutDrawingSheet objects.
|
get |
Returns the tag of this object.