NXOpen .NET Reference
12.0.0
|
Represents a Builder for converting Layout to drawing sheet More...
Public Types | |
enum | SheetProjectionAngleType { First, Third } |
the drawing sheet projection angle More... | |
Public Member Functions | |
unsafe void | GetScale (out double numerator, out double denominator) |
Gets the sheet scale More... | |
unsafe void | SetScale (double numerator, double denominator) |
Sets the sheet scale More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | Name [get, set] |
Returns or sets the name of the drawing sheet to be created More... | |
unsafe string | Number [get, set] |
Returns or sets the number of the drawing sheet to be created More... | |
unsafe NXOpen.Layout2d.ConvertLayoutToSheetBuilder.SheetProjectionAngleType | ProjectionAngleType [get, set] |
Returns or sets the sheet projection angle option More... | |
unsafe string | Revision [get, set] |
Returns or sets the revision of the drawing sheet to be created More... | |
unsafe string | SecondaryNumber [get, set] |
Returns or sets the secondary number of the drawing sheet to be created More... | |
unsafe NXOpen.SelectView | SelectLayoutSheetView [get] |
Returns the select layout sheet view to convert More... | |
Represents a Builder for converting Layout to drawing sheet
To create a new instance of this class, use NXOpen.Layout2d.LayoutDrawingSheetCollection.CreateConvertLayoutToSheetBuilder
Created in NX12.0.0
unsafe void NXOpen.Layout2d.ConvertLayoutToSheetBuilder.GetScale | ( | out double | numerator, |
out double | denominator | ||
) |
Gets the sheet scale
Created in NX12.0.0
License requirements: None.
numerator | the scale numerator |
denominator | the scale denominator |
unsafe void NXOpen.Layout2d.ConvertLayoutToSheetBuilder.SetScale | ( | double | numerator, |
double | denominator | ||
) |
Sets the sheet scale
Created in NX12.0.0
License requirements: nx_layout ("NX Layout")
numerator | the scale numerator |
denominator | the scale denominator |
|
getset |
Returns or sets the name of the drawing sheet to be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the number of the drawing sheet to be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the sheet projection angle option
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the revision of the drawing sheet to be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
getset |
Returns or sets the secondary number of the drawing sheet to be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_layout ("NX Layout")
|
get |
Returns the select layout sheet view to convert
Created in NX12.0.0
License requirements: None.